Part Number: S500-01M
This Model has been retired and has not been replaced. More information for the S500-01M is available on the model support page
Overview
Tripp Lite's 32-pin SFF-8484 to SFF-8484 Internal SAS (Serial Attached SCSI) cable is ideal for use with SAS controllers to SAS disk drive back planes. High-performance cable provides differential pair signaling with less than 5ps/m in pair skew, improved EMI protection, and 3.0Gbs data rate with rates up to 6.0Gbs. Thinner, flexible cable enables more efficient routing, with improved airflow and thermal mechanics. Configuration of storage devices is simplified. Tripp Lite's SAS assemblies are RoHS compliant and feature a
Features
- Internal SAS 4-in-1 SFF-8484 to SFF-8484 Cable - 1 meter
- Supports data rates of up to 6.0Gbs
- Thin, flexible cable for easy routing and increased airflow
- RoHS compliant
System Requirements
- SAS Host Bus Adapter and Backplane with SFF-8484 mating connector
Package Includes
- 1-Meter Internal SAS 4-in-1 SFF-8484 to SFF-8484 Cable
Specifications
OVERVIEW
UPC Code | 037332138132 |
CONNECTIONS
Side A - Connector 1 | SFF-8484 |
Side B - Connector 1 | SFF-8484 |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images