Part Number: S508-003
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal mini SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- For Controller to hard drive applications
Specifications
OVERVIEW
UPC Code | 037332143341 |
Technology | SAS; SATA/eSATA; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | SFF-8087 |
Side B - Connector 1 | 7 PIN SATA (MALE) |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.50 x 1.00 x 7.90 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images