Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: APSX2012SW
Portable 2000W power source for power tools, computers, audio/video components and other sensitive electronics as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for mobile, emergency and remote sites.
- Delivers pure sine-wave 230V AC power from AC or DC source
- 2000W continuous output power; 4000W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged steel housing resists moisture and impact
- 2-year limited warranty
Overview
The APSX2012SW 2000W APS X Series 12V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of power tools, computers, audio/video components and other sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.
The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 2000W of continuous power or 4000W of peak power during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APSX2012SW converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 6-60A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APSX2012SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate battery voltage, charger and inverter status.
Features
- Generates 230V pure sine-wave power from 12V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 2000W of continuous power
- 4000W of peak power to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 10 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 6-60A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional remote battery temperature sensor, such as APSSWTEMP
- RJ45 communication port allows connection of optional remote control module, such as APSRMSW
Front-Panel LEDs
- Indicate battery voltage, charger and inverter status
Rugged Steel Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332161345 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended. |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
Voltage Compatibility (VAC) | 230 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Pure Sine Wave Output | Yes |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 2000 |
Peak Output Capacity (Watts) | 4000 |
Output Voltage Regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%). |
Output Frequency Regulation | 50 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads |
BATTERY
Expandable Runtime | Yes |
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional), BP260 |
Battery Charge | Selectable 6 / 60A |
VOLTAGE REGULATION
Brownout Correction | Brownout transfer point - 170V (+/- 3%) |
Severe Brownout Correction | Brownout reset point - 180V (+/- 3%) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Display inverter status, charger status as well as bettery voltage status |
Switches | The inverter provides an RJ-45 port for optional APSRMSW retmote control. RJ-45 port operates with standard RS-485 interface (APSRMSW sold separately) |
Audible Alarm | Audible Status indicators (see manual) |
PHYSICAL
Material of Construction | Powder-Coated Steel |
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 26.10 x 11.60 x 12.10 |
Shipping Weight (lbs.) | 55.90 |
Unit Dimensions (hwd / in.) | 7.500 x 9.000 x 22.500 |
Unit Weight (lbs.) | 51.16 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 10 milliseconds |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual) |
FEATURES & SPECIFICATIONS
Load Sensing | 150W ~ 220W |
STANDARDS & COMPLIANCE
Product Certifications | IEC/EN 62040 |
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
APSSWTEMP | Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Declarations of Conformity
Case Studies
Useful Web Pages
Product Images