Inverter Charger 2400W Automatic Transfer Switching Hardwire 230V

PowerVerter® APS INT Series 2400W Inverter/Charger with Auto-Transfer Switching and Hardwire Input/Output

Model Number: APSINT2424


  • 24V DC or 230V AC input; 230V, 50 Hz output (hardwired)
  • 2400 watts continuous, 3600 watts OverPower™ and 4800 watts DoubleBoost™ inverter output (see specifications)
  • 3 stage, 30 amp selectable wet/dry cell battery charger
  • Auto Transfer Switching option for battery backup / UPS operation
  • Reliability enhanced large-transformer design with protected DC and AC wiring terminals

Tripp Lite's APSINT2434 DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 2400 watts of continuous 230V AC power from any 24V battery or automotive DC source. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, 30 amp charging system. In UPS mode, the APS system responds to blackouts and voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utility or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Optional APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (APSRM4 sold separate). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.

Key Features

  • Supports 230V AC output from a 230V AC line power source or 12V DC battery source
  • 20 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one cycle transfer time
  • Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds (see specification chart)
  • OverPower inverter output supports longer duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions.
  • 3 stage, 30 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
  • 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
  • Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
  • Set of 4 configuration dipswitches support wet/gel battery charging profiles, adjustable 259/264V high voltage auto transfer during overvoltages and selectable 144/163/182/201V AC low voltage auto transfer during brownouts
  • Set of 4 additional configuration dip switches support 4 levels of charger limiting relative to output load size
  • Resettable 10A charger AC input breaker and resettable 15A AC output breaker and automatic 2 speed cooling fan protect the inverter from load and temperature related failures
  • Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
  • Front panel remote control connector enables remote off/on switching (requires APSRM4 switch accessory)

Typical Applications

  • Versatile inverter/charger system with auto-transfer switching serves as an automotive inverter for RVs, over-the-road trucking, conversion vans, marine environments and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 20 millisecond transfer time. NOTE: For sump pump applications, Tripp Lite recommends its "UT" Utility Truck Inverter/Chargers.

Package Includes

  • APSINT2424 Inverter/Charger
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 Hz
Output Receptacles Hardwire
Output (Watts) 2400
Continuous Output Capacity (Watts) 2400
Peak Output Capacity (Watts) 4800
Output Nominal Voltage 230V
Output Voltage Regulation LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation 50 Hz (+/- 0.3 Hz)
Overload Protection Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads.
Outlet Quantity / Type Hardwire

INPUT

Nominal Input Voltage(s) Supported 230V AC
Recommended Electrical Service DC INPUT: Requires 24VDC input source capable of delivering 112A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Maximum Input Amps / Watts DC INPUT: Full continuous load - 112A at 24VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Input Connection Type DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC) 230
Voltage Compatibility (VDC) 24

BATTERY

Expandable Battery Runtime Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC) 24
Battery Pack Accessory (Optional) 98-121 sealed lead acid battery (optional)
Battery Charge 30 amp

LEDS ALARMS & SWITCHES

Switches 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Front Panel LEDs Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.

PHYSICAL

Shipping Dimensions (hwd / in.) 13.5 x 15 x 21.5
Shipping Dimensions (hwd / cm) 34.29 x 38.1 x 54.61
Shipping Weight (lbs.) 42
Shipping Weight (kg) 19.5
Unit Dimensions (hwd / in.) 7.25 x 8.5 x 16.25
Unit Dimensions (hwd / cm) 18.42 x 21.59 x 41.28
Unit Weight (lbs.) 38.2
Unit Weight (kg) 17.3
Cooling Method Multi-speed fan
Material of Construction Polycarbonate
Form Factors Supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

LINE / BATTERY TRANSFER

Transfer Time (Line Power to Battery Mode) 20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)

SPECIAL FEATURES

Load Sensing Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Remote Control Capability Yes

CERTIFICATIONS

Certifications RoHS Compliant

WARRANTY

Product Warranty Period (U.S. & Canada) 1-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

APSINT2424 2 5 1 1
This product is not Pure sine wave The device it self is well robust. It has DIPs for proper setup. Also support for a remote indicators and charging switch. Cable connection is easy. It could be 5 stars, but unfortunately it is NOT pure sine wave. Frequency is unstable. From 0Hz to +100Hz, that means when running, it will destroy everything without protection, usually small appliances, night light, charger, fan,... radio clock will not show properly, some PCs will reset when even 20ms should be enough. And ya, there is lousy support, or no support at all. January 6, 2013
1-1 of 1
(4 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I have a 1/2 hp 230 volt submersible well pump that only mentions 230v at 60 Hz in it's manual. I am considering this APSINT2424 unit as a backup to grid power for my water supply.

Will this APSINT2424 unit which is rated to supply 230 v output at 50 Hz run my well pump properly? ...with specs saying it runs on 230 volts 60 Hz . What are the considerations I should be aware of?

Bill
2 years, 8 months ago
Customer avatar
by
Anonymous
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
you should be aware of PMW!! but in that time you already found out.
2 years ago
Customer avatar
by
Roger
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Because the APSINT2424 has an output frequency of 50hz and the submersible well pump in question requires 60hz, the APSINT2424 is not compatible for this application. The pump, if connected to the APSINT2424, may simply not power on or may cause damage to the pump preventing further use of the device.
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What is the price of this unit?

2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Franks is loaded.
Additional information about Franks could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The price of the APSINT2424 varies depending on the reseller that it is purchased from. Copy and paste the following link to your browser address field and go to the Tripp Lite website for this product. Click on the orange check prices button on the right of the screen and you will be directed to the names of resellers that offer the product and the price.

http://www.tripplite.com/en/products/model.cfm?txtModelID=1340
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Could this 230 volt output unit be wired to a 115 volt circuit breaker panel where 115 volt electricity draws could be drawn from one of two hot output wires or the other. (2 x 115 w ground = 230 volts / 1/2 hot wires / one hot wire only to ground = 115 volts). Could this unit be wired in such a way to hand 115 volt draws without damage? What are the consideration to be aware of?
2 years, 8 months ago
Customer avatar
by
Anonymous
+2points
2out of 2found this question helpful.
Was this helpful?helpful2unhelpful0

Answers

Answer: 
Because the APSINT2424 was designed to only have an AC input and output of 230VAC, the unit will not power on with only 115VAC connected to the hot hardwire AC input terminal. The unit requires 230VAC at its AC input to power on and pass power to any connected devices as well as charge connected battery cells.
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
i have a APSINT2424, with 4 of 12v/200AH connected to it (making 24V/400AH capacity).
When AC in is present, the line indicator (green) will glow, and Low battery (red) indicator will also glow and it will remain like that for a very long time. When i check with my clamp multimetre, i noticed that no current is going to the batter bank from the inverter.
2 years ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Please contact Tripp Lite Technical support for further assistance with your product issue.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for APSINT2424

Do you own a APSINT2424?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.