Part Number: USA-49WG
Connect as many as four devices with a 9-pin serial port, such as modems, cellphones and scanners, to the USB Type-A port on your computer or laptop.
- Connects up to four DB9 serial devices to a computer USB-A port
- Supports data transfer speeds up to 460 Kbps
- Detachable 6-foot USB cable included
- No external power source required
- Works with Windows (XP and later) and Mac OS X (10.6 through 10.13)
- 3-year limited warranty
Overview
The USA-49WG Keyspan® High-Speed 4-Port USB-to-DB9-Serial Adapter Hub allows you to connect as many as four 9-pin serial devices to a computer or laptop with a USB Type-A port. An easy and inexpensive way to add serial ports to your computer without hassle, the USA-49WG works with any DB9 serial device. Configuring and sharing data among multiple modems, GPS devices, cellphones, hand-held scanners, point-of-sale systems, touch screens, medical and scientific instruments, industrial process control devices and UPS systems is a breeze.
The included 6-ft. (1.83 m) cable supports data transfer speeds up to 460 Kbps—four times as fast as a built-in serial port. Five LEDs display port status at a glance. The USA-49WG requires no external power. Windows line monitor and data trace software included. Works with Windows (XP and later) and Mac OS X (10.6 through 10.13).
Features
- Connects to networking equipment, modems, GPS devices, cellphones, hand-held scanners, point-of-sale systems, touch screens, medical and scientific instruments, industrial process control devices, UPS systems and other devices with a 9-pin serial port
- Supports data transfer speeds up to 460 Kbps—4 times as fast as a built-in serial port
Easy to Set Up and Use
- No external power supply needed
- Includes detachable 6-ft. (1.83 m) USB cable
- Can use with USB cable up to 16-ft. (4.88 m) long
- 5 LEDs display port status at a glance
Compatible with Most Systems
- Works with Windows (XP and later) and Mac OS X (10.6 through 10.13)
- Includes Windows line monitor and data trace software
System Requirements
- USB port
- Compatible with Windows 2000, XP, Vista, 7, 8, 8.1, 10, Server 2008 R2, Server 2012, Server 2012 R2, Server 2016
- Compatible with Mac OS X 10.6, 10.7, 10.8, 10.9, 10.10, 10.11, 10.12, 10.13
Package Includes
- USA-49WG USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port
- USB cable, 6-ft. (1.83 m)length
- CD with driver software and Owner's Manual
Specifications
OVERVIEW
UPC Code | 672603001441 |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite 4-Port USB Serial Adapter |
CONNECTIONS
Side A - Connector 1 | (4) DB9 (MALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 6.30 x 7.80 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 1.799 x 6.000 x 3.000 |
Unit Weight (lbs.) | 0.35 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
U022-015 | USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) | |
U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Adapters
Model Number | Description | |
---|---|---|
USA-19HS | Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA |
USB Extenders
Model Number | Description | |
---|---|---|
U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) | |
U042-036 | USB 2.0 A to B Active Repeater Cable (M/M), 36 ft. (10.97 m) |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- USA-49WG 4-Port High-Speed Serial to USB Adapter
https://tripplite.eaton.com/video/usa-49wg-4-port-high-speed-serial-to-usb-adapter/56323
Product Images