Part Number: B007-008
This Model has been retired and replaced by B042-008. An Owner's Manual and other information for the B007-008 is available on the model support page
Overview
Features
- Control up to 8 computers from a single keyboard, mouse, and monitor
- Control up to 512 computers by cascading additional B007-008 KVM switches
- Includes hardware for 1U mounting in a 19 in. rack
- Supports video resolutions up to 1920 x 1440
- Supports VGA, SVGA, or Multisync monitor
- No software or complicated set-up procedures required
- Switch between ports via OSD, pushbuttons, or keyboard hot key commands
- Includes autoscan feature
- Password security ensures that only authorized people have access to the connected computers
- Keyboard and mouse emulation for dependable computer boot-up; works on all operating systems
- Compatible with most mice, including scrolling mice
- 2 LEDs per port: one indicating the computer is connected and powered-on, and the other indicating the computer has the KVM focus
- Compatible with all major operating systems except Mac and Sun
- Constructed of heavy-duty steel housing
System Requirements
- PS/2 mouse and keyboard
- PS/2 or USB computer (B015-000 PS/2 to USB adapter required for USB computers)
- 1 P753-Series PS/2 KVM cable kit for each connected computer
- Compatible with all major operating systems except Mac and Sun
Package Includes
- 8-Port KVM Switch (rackmount ready)
- Interlocking feet (for non-rackmount applications).
- Optional AC power adapter
- User manual
Specifications
OVERVIEW
UPC Code | 037332043573 |
Console | No |
Max CPU | 512 |
Product Rear View | B007-008-rear.pdf |
Technology | PS/2; VGA/SVGA |
CONNECTIONS
Number of Ports | 8 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
LCD Monitor (in.) | Not Applicable |
Shipping Dimensions (hwd / in.) | 6.00 x 22.50 x 10.00 |
Shipping Weight (lbs.) | 8.00 |
ENVIRONMENTAL
BTUs | 50Hz, 8.9 / 60Hz, 8.5 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images