Laptop Power Cord 10A NEMA 1 15P IEC 320 C7 6 ft

Laptop/Notebook Power Cord, 10A (NEMA 1-15P to IEC-320-C7), 6-ft.

Model Number: P012-006


  • NEMA 1-15P (Non-Polarized) to IEC-320-C7 (Non-Polarized)

This is a universal AC power adapter cord made to fit any 2 prong notebook in need of an AC adapter. If your notebooks connection for the AC outlet has 2 prongs (not 3), then this adapter is compatible.

Key Features

  • Universal AC power adapter cord made to fit any 2 prong notebook in need of an AC adapter
  • NEMA1-15P (Non-Polarized) to IEC-320-C7 (Non-Polarized), 18AWG SPT

System Requirements

  • Notebook or notebook power adapter with an IEC-320-C8 receptacle

Package Includes

  • 6-ft. Notebook AC Power Adapter Cord, NEMA 1-15P to Notebook IEC-320-C7

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

PHYSICAL

Color Black

CONNECTIONS

Connector A NEMA 1-15P (NON-POLARIZED)
Connector B IEC-320-C7 (NON-POLARIZED)
Number of Connectors 2

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P012-006

Do you own a P012-006?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.