Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: LR2000
Maintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges, spikes and line noise from damaging circuitry. Filters out potentially disruptive line noise.
- Ideal for computers, routers, modems and home theater components
- Maintains regulated, selectable 240/220/208V nominal output
- Protects against spikes with 1360 joules of surge suppression
- Monitors power status with front-panel diagnostic LEDs
- Features 6 rear outlets: 2 NEMA 5-15R, 2 NEMA 6-15R and 2 C13
- 2-year limited warranty
Important Note
This product is not available in the United Kingdom or European Union. If you live in one of these countries, please contact us for further assistance.
Overview
The LR2000 2000W 230V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 168V and overvoltages as high as 278V back to regulated 240V, 220V or 208V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.
A network-grade 1360-joule surge suppression rating exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.
Just connect the detachable 6.5-ft. (1.98 m) NEMA 6-15P to C13 power cord to an AC power source, and plug up to six devices into the outlets. Two NEMA 5-15R, two NEMA 6-15R and two C13 outlets accommodate a wide range of connected components. An included UNIPLUGINT universal adapter allows most worldwide plug configurations to connect to the LR2000's C13 outlets. You can monitor incoming voltage status using the five diagnostic LEDs on the front panel. The compact LR2000 fits comfortably into your computer or home theater setup.
Features
Protects Valuable Electronics
- Rated at 230V/2000W/8.7A
- Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
- Connect up to 6 electronic devices to the rear outlets: 2 NEMA 5-15R, 2 NEMA 6-15R and 2 C13
- Includes detachable 6.5 ft. (1.98 m) NEMA 6-15P to C13 power cord
- Included UNIPLUGINT universal adapter fits into C13 outlet and accepts most worldwide plug configurations
- Compact unit (7 in./17.8 cm high) fits comfortably into your computer or home theater setup
Automatic Voltage Regulation (AVR)
- Maintains regulated, selectable 240/220/208V nominal output
- Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
- Corrects undervoltages as low as 168V and overvoltages up to 278V
- Boosts the following input voltages by 18.2%:
- At or below 203V (240V AC setting)
- At or below 188V (220V AC setting)
- At or below 178V (208V AC setting)
- Boosts the following input voltages by 9%:
- 204-223V (240V AC setting)
- 189-204V (220V AC setting)
- 179-193V (208V AC setting)
- Reduces the following input voltages by 9.8%:
- Over 255V (240V AC setting)
- Over 234V (220V AC setting)
- Over 221V (208V AC setting)
AC Line Surge Suppression
- 1360 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
- Includes full normal (H-N) and common (N-G/H-G) line surge suppression
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
Built-In Diagnostics
- Front-panel LEDs indicate incoming voltage status
- Rear on/off switch provides one-touch power control over all components
Specifications
OVERVIEW
UPC Code | 037332040282 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 220V AC; 240V AC |
Maximum Input Amps / Watts | 10A |
Maximum Input Amps | 10 |
Maximum Input Watts | 2400 |
Plug Type | C14 |
Input Plug Features | C14 Inlet |
Input Frequency | 50/60 Hz |
Input Plug Type | C14 |
Input Cord Details | NEMA 6-15P to C13 power cord, 2 m (6-ft.) |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | Includes UNIPLUGINT universal adapter. Accepts most worldwide plug configurations. |
Frequency Compatibility | 50 / 60 Hz |
Nominal Output Voltage(s) Supported | 208V; 220V; 240V |
Output Receptacles | (2) 5-15R; (2) C13; (2) 6-15R |
Output Nominal Voltage | 208V; 220V; 240V |
Outlet Details | Includes UNIPLUG adapter that converts one of the built-in outlets to accept a variety of country specific plug types |
VOLTAGE REGULATION
Voltage Regulation Description | Maintains usable 208/220/240V nominal output to sensitive electronics during severe brownouts and overvoltages. |
Overvoltage Correction | Input voltages over 255V (240V AC setting), 234V (220V AC setting), 221V (208V AC setting) are reduce by 9.8% |
Undervoltage Correction | Input voltages below 204–223V (240V AC setting), 189–204V (220V AC setting), or 179–193V (208V AC setting) are boosted by 9% |
Severe Undervoltage Correction | Input voltages below 203V (240V AC setting), 188V (220V AC setting), or 178V (208V AC setting) are boosted by 18.2% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | 5 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | 75 dB |
AC Suppression Joule Rating | 340 |
PHYSICAL
Material of Construction | Plastic |
Form Factors Supported | Small Tower |
Housing Color | Black |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.00 x 8.50 x 10.20 |
Shipping Weight (lbs.) | 13.30 |
Unit Dimensions (hwd / in.) | 7.000 x 6.000 x 7.000 |
Unit Weight (lbs.) | 12 |
STANDARDS & COMPLIANCE
Product Certifications | GOST (Russia) |
Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia) |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
A power or voltage spike is a sudden increase in voltage, ranging from a few hundred volts to tens of thousands and lasting between 1 and 30 microseconds. A power surge is like a spike but lasts longer. Voltage fluctuations are normal and do not typically harm equipment connected to an outlet. Over- or under-voltages occur when the voltage reaching powered devices falls out of the normal service range.
For more information on power conditioner features, and help with selecting the right power conditioner for your application, see our Power Conditioner Buying Guide.
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images