Line Interactive Sine Wave UPS System 1kVA SNMP 2U Rack Mount LCD Screen USB RS232 EPO 120V

SmartPro 1kVA 800W Line Interactive Sine Wave UPS, SNMPWEBCARD option, 2U Rack/Tower, LCD, USB, RS232, EPO, 120V

Model Number: SMART1000RM2U


  • 1kVA / 1000VA / 800W line interactive 2U rack/tower UPS, Sine Wave
  • 120V output, Corrects brownouts and overvoltages from 83V to 147V
  • 0.8 Power Factor, Interactive LCD interface
  • 4 post compatible mounting accessories
  • 95% line-mode efficiency, 2 switched load banks
  • USB, RS232, EPO and slot for SNMPWEBCARD option
  • 120V NEMA 5-15P input, 6 NEMA 5-15R outlets

    Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 95% line-mode efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and optional SNMPWEBCARD network interface. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. Includes PowerAlert monitoring software and complete cabling. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

    Key Features

    • Tripp Lite SMART1000RM2U line interactive 2U rack/tower UPS with 1000VA / 1kVA / 800W capacity
    • Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
    • NEMA 5-15P input plug; 6 NEMA 5-15R output receptacles, Two independently switchable output load banks
    • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
    • High 95% efficiency rating in line-power mode offers reduced power consumption and BTU emissions
    • Internal batteries offer 15 minutes at 50% load (400W) and 5.3 minutes at 100% load (800W)
    • Hot-swappable, user-replaceable internal batteries can be replaced with no disruption to connected equipment
    • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
    • LCD interface also supports a number of advanced user setup and operating preferences
    • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
    • Built-in USB, RS-232 and optional SNMPWEBCARD accessory monitoring options
    • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
    • Included PowerAlert UPS monitoring software; Built-in Emergency Power Off (EPO) interface with cable

    Package Includes

    • SMART1000RM2U UPS System
    • PowerAlert software with USB, Serial & EPO cabling
    • 4 post rackmount installation kit
    • Instruction manual

    OUTPUT

    Output Volt Amp Capacity (VA) 1000
    Output kVA Capacity (kVA) 1.0
    Output Watt Capacity (Watts) 800
    Power Factor 0.8
    Nominal Output Voltage(s) Supported 120V
    Frequency Compatibility 60 Hz
    Output Voltage Regulation (Line Mode) -21%, +8%
    Output Voltage Regulation (Battery Mode) +/- 5%
    UPS Output Receptacles 6 5-15R outlet(s)
    Load Management Receptacles Two switchable two-outlet 5-15R load banks
    Output AC Waveform (AC Mode) Sine wave
    Output AC Waveform (Battery Mode) Pure Sine wave

    INPUT

    Rated input current (Maximum Load) 9.2A
    Nominal Input Voltage(s) Supported 120V AC
    UPS Input Connection Type 5-15P
    Input Circuit Breakers 15A
    UPS Input Cord Length (ft.) 10
    UPS Input Cord Length (m) 3
    Recommended Electrical Service 15A 120V
    Input Phase Single-Phase

    BATTERY

    Full Load Runtime (min.) 5.3 min. (800w)
    Half Load Runtime (min.) 15 min. (400w)
    DC System Voltage (VDC) 24
    Battery Recharge Rate (Included Batteries) Less than 4 hours from 10% to 90% (typical, full load discharge)
    Internal UPS Replacement Battery Cartridge See Tripp Lite UPS Replacement battery selector
    Battery Access Front panel battery access door
    Battery Replacement Description Hot-swappable, user replaceable batteries

    VOLTAGE REGULATION

    Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
    Overvoltage Correction Input voltages between 128 and 147 are reduced by 12%
    Undervoltage Correction Input voltages between 83 and 107 are boosted by 14%

    LEDS ALARMS & SWITCHES

    Front Panel LCD Display Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
    Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
    Alarm Cancel Operation Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
    Switches 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions

    SURGE / NOISE SUPPRESSION

    UPS AC Suppression Joule Rating 570
    UPS AC Suppression Response Time Instantaneous
    EMI / RFI AC Noise Suppression Yes

    PHYSICAL

    Included Mounting Accessory Description 4 post rackmount installation accessories included
    Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
    Primary Form Factor Rackmount
    UPS Power Module Dimensions (hwd, in.) 3.5 x 17.5 x 12.5
    UPS Power Module Dimensions (hwd, cm) 8.9 x 44.4 x 31.75
    Rack Height 2U
    UPS Power Module Weight (lbs.) 35.4
    UPS Power Module Weight (kg) 16.1
    UPS Shipping Dimensions (hwd / in.) 9 x 24 x 20.2
    UPS Shipping Dimensions (hwd / cm) 22.9 x 61 x 51.4
    Shipping Weight (lbs.) 46.4
    Shipping Weight (kg) 21.1
    Cooling Method Fan
    UPS Housing Material Steel

    ENVIRONMENTAL

    Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity 0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load) 134
    AC Mode Efficiency Rating (100% Load) 95%

    COMMUNICATIONS

    Communications Interface USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
    Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
    PowerAlert Software Included
    Communications Cable USB and DB9 cabling included
    WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
    Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

    LINE / BATTERY TRANSFER

    Transfer Time 4 milliseconds (AC to battery), 2 milliseconds (Battery to AC)
    Low Voltage Transfer to Battery Power (Setpoint) 83
    High Voltage Transfer to Battery Power (Setpoint) 147

    SPECIAL FEATURES

    Grounding Lug Back panel grounding lug
    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
    High Availability UPS Features Hot swappable batteries
    Green Energy-Saving Features Individually controllable load banks

    CERTIFICATIONS

    UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

    WARRANTY

    Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
    Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

    † Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

    SMART1000RM2U 4 5 5 5
    Functional Does the intended job according to spec. Nothing fancy about it, just does the job, which is all I expect. September 5, 2013
    Love the design & display easy to install on our rack/love the easy access to the batteries when you need to replace them/the scrolling display takes away any question of what "idiot lights" mean and is in plain english. December 19, 2012
    it is ok It was working for many years but then battery started to die one after another. Well it was good device and I liked it performance and a lot of features in built-in web interface. Though improve batteries' lifetime would be nice. Still pretty nice product for it's price. October 29, 2012
    Replacement Rack UPS One of our APC units died for the second time in 2 months. I was recommended this unit by my Zones Rep and so far so good. My only complaint is it did not ship with an option to mount on square 4 post server rack mounts... October 1, 2012
    2 next>>
    (5 Questions : 5 Answers)

    Product Q&A

    Ask your questions. Share your answers.

     
     
    « Back
     
     
    Has staff answer
     
    1 answer

    What model of UPS should i buy?

    Hello, my name is Alvaro.

    I apologize for ask this question but i have a low electrical knowledge to decide what UPS should size my solution.

    Here are the specifications of the deployment.

    The idea is to support 12 hours of electrical backup to a device that requires 12 V and 1.62 A per second.

    Also i require that the device has to be small as possible.
    2 years, 11 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about alvarintc1 is loaded.
    Additional information about alvarintc1 could not be loaded.
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    We appreciate your interest in our UPS line of products. We've several products that we'd like you to consider. And with a little more information about how you’ll use this product, we can help suggest a suitable solution.

    Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

    Online Pre Sales Support
    Phone: 773.869.1234
    Fax: 773.869.1177

    Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
    2 years, 11 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    Has staff answer
     
    1 answer

    Which product do I have to buy?

    I have a device that consumes 20 Watts and we want it to survive with electrical power supply for a minimum of 12 hours. Which product is the most accurate considering that size is also important for us?
    2 years, 11 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about belemgarrido is loaded.
    Additional information about belemgarrido could not be loaded.
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    We appreciate your interest in our UPS line of products. Please note that we've various products that will support your request to protect 20W for 30min. However, there are still additional parameters we need to know (voltage? plug type? receptacle quantity? etc?). So If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

    Online Pre Sales Support
    Phone: 773.869.1234
    Fax: 773.869.1177

    Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
    2 years, 11 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    User submitted photo
    2 years ago
    Customer avatar
    by
    Maurice
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    We appreciate your online response to the SMART1000RM2U you've recently purchased, and are sorry you're experiencing diffculty. Please feel free to reference the unit's owner's manual for more information on indicator light operation.

    Otherwise our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

    Online Tech Support
    Phone: 773.869.1234
    Fax: 773.869.1177

    Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our top priority.
    2 years ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    Has staff answer
     
    1 answer

    Does the fan run all the time?

    Does the fan on this unit run all the time (even when the unit is running on AC power without any correction?

    Thanks!
    6 months ago
    Customer avatar
    by
    Anonymous
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    The Smart1000RM2U has a fan that is designed to run most, if not all the time in order to make sure the UPS system does not overheat.
    All of the UPS systems that have internal fans function like this.
    For additional information, please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
    6 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    Has staff answer
     
    1 answer

    Will this fin in your Slim wall Rack

    Will this UPS fit inside of your SRW12U13 wall mount rack?

    Thanks.
     
    Products related to my question
     
     
     
    4 months ago
    Customer avatar
    by
    Jerry
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    At a depth of 12.5" the Smart1000RM2U will fit in the SRW12U13 but it's not going to provide as much room for cabling as some of our other options.

    For additional info on other options that might work for an enclosure as well as to confirm the Smart1000RM2u would be the best bet for the application I would suggest reaching out to our presales applications team.

    The number is 773-869-1773 and the email is presaleshelp@tripplite.com.
    3 months, 3 weeks ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    1 of 1
    1 of 1

    Product Warranty

    This product has a 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.. Get more information

    Insurance Coverage

    This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

    Software & Downloads

    More Support Resources for SMART1000RM2U

    PowerAlert

    Free Power Management Software for your SMART1000RM2U

    learn more

    Looking for a TAA version of this model?

    See SM1000RM2UTAA

    Runtime at Full Load

    5.3 min. (800w)

    Runtime at Half Load

    15 min. (400w)

    see complete runtime chart

    Do you own a SMART1000RM2U?

    Get all your support resources in one place.

    go to model support
    RBC92-2U replacement UPS battery Does your UPS need a new battery?

    The SMART1000RM2U has multiple battery configurations. Our easy-to-use Battery Finder can help..

    go to Battery Finder

    Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

    How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.