• Home
  • Products
  • UPS Systems
  • All UPS Systems
Line Interactive UPS System 1000VA 230V C13 Outlets C14 Plug USB Port

OmniVS Series 1000VA Tower Line-Interactive 230V UPS with USB port

Model Number: OMNIVSINT1000


  • 1000VA / 1kVA tower 230V line interactive UPS
  • Corrects brownouts as low as 159V without using battery power
  • USB port, TEL/DSL/ethernet protection
  • C14 input and 6 C13 outlets

Tripp Lite's OMNIVSINT1000 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 159 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 6 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download from www.tripplite.com. Built-in single line RJ phone surge suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and load status. 1000VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 5 minutes battery runtime with a full load of 1000VA and 12 minutes with a half load of 500VA. Supports battery replacement via built-in access panel.

Key Features

  • OMNIVSINT1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 159 volts back to usable levels without using battery power
  • 6 IEC320 C13 outlets with complete AC surge suppression
  • C14 accepts user-supplied AC power cord with country-specific plug
  • USB port and cable enables unattended shutdown in the case of extended power failure
  • PowerAlert software available via free download from www.tripplite.com
  • Single line phone surge suppression protects standard dialup/DSL phone connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1000VA power handling ability supports a variety of sensitive electronic equipment
  • 5 minutes full load runtime (1000VA), 12 minutes half load runtime (500VA)
  • Supports battery replacement via built-in access panel
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Attractive full color retail packaging

Package Includes

  • OMNIVSINT1000 line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 1000
Output Watt Capacity (watts) 500
Nominal Output Voltage(s) Supported 220V; 230V; 240V
Nominal Voltage details 230V inverter nominal voltage output
Frequency compatibility 50 / 60 Hz
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 6 C13 outlet(s)
Included output power cables Includes 2 C13 to C14 output power cables
Hot-Swap PDU options PDUBHV10 (2U / 8 C13 outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 2.4A
Nominal Input Voltage(s) Supported 230V AC
UPS input connection type C14 inlet
UPS input connection description Attached 15cm line cord with C14 inlet. The C14 inlet accepts a user-supplied AC power cord with country specific plug.
UPS Input cord length (ft.) 0.5
UPS Input cord length (m) 0.2
Phase Single-Phase

BATTERY

Full load runtime (minutes) 5 min. (500w)
Half load runtime (minutes) 12 min. (250w)
DC system voltage (VDC) 12
Battery recharge rate (included batteries) Less than 9 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
Undervoltage correction Input voltages between 159 and 199 are boosted by 14%

LEDS ALARMS & SWITCHES

LED Indicators 4 LEDs indicate line power, battery power, overload and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 508
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC noise suppression Yes

PHYSICAL

Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 10.8 x 5.2 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 27.3 x 13.3 x 19
UPS / Power Module weight (lbs) 16.7
UPS / Power Module weight (kg) 7.6
UPS Shipping dimensions (height x width x depth / inches) 14 x 8.5 x 11
UPS Shipping dimensions (height x width x depth / cm) 35.6 x 21.6 x 27.9
Shipping weight (lbs) 19.7
Shipping weight (kg) 8.9
UPS housing material PVC

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 147.8
Battery mode BTU / hr. (full load) 254
AC mode efficiency rating (100% load) 92%

COMMUNICATIONS

Communications interface USB
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 4 milliseconds
Low voltage transfer to battery power (setpoint) 159
High voltage transfer to battery power (setpoint) Yes

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries

CERTIFICATIONS

UPS Certifications CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina); Meets FCC Part 15 Category B (EMI)
UPS Certification details CE IEC62040

WARRANTY

Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Hello there,

My Omnivsint1000 UPS stopped charging the battery.

At first i thought the battery was getting old so i replaced them with new batteries but then the new ones also didn't get charged and when the power is out the UPS turns off almost instantly.

I have a battery charger so i thought of charging the batteries with it then install them in the UPS while they are charged as a temporary solution till i find out why the UPS does not charge the batteries but then i noticed the the UPS is doing a strange thing; it some times reset all by itself shutting down and then opening again; turning off all connected hardware in the process! even though it is plugged in and the batteries are fully charged with my battery charger.

What could possibly be the reason for all of this and how to solve that?

Thanks for your help in advance, i'm really in deep need for the UPS to finish some renders for work and i totally rely on it save the work when electricity goes off.
1 year, 1 month ago
Customer avatar
by
POP3D
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello there!

How long have you had the unit?

Also, since you started using the UPS system has any equipment been added to the application?

Do you have the specific makes and models of products planning to be connected to the UPS system? May I please have those makes/models?

I'm wondering if the unit might be past the typical lifespan of if the unit is undersized.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

not power on

UPS cannot power on
1 year, 1 month ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello there,

How long have you had the UPS system?

In order to best assist can you provide a more info in regards to what's being connected to the UPS?

Also before the unit decided not to power on, was it currently plugged in? Did anything happen while it was plugged in? (surge, spike, storm)
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 week, 2 days ago
Customer avatar
by
BillyBob
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The OMNIVSINT1000 is a unit designed for international use and will only support 220V; 230V; 240V.

The UPS system will not support 208 vac.

Please know we have various other UPS systems in our offering that will support 208 vac.

For assistance with an alternate UPS system, please reach out to our presales help line at 773-869-1773 or via email at presaleshelp@tripplite.com.
4 days ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your OMNIVSINT1000

learn more

Runtime at Full Load

5 min. (500w)

Runtime at Half Load

12 min. (250w)

see complete runtime chart

Do you own a OMNIVSINT1000?

Get all your support resources in one place.

go to model support
RBC52 replacement UPS battery Does your UPS need a new battery?

Get it here! Your OMNIVSINT1000 requires 2 RBC52 batteries.

product page

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.