Line Interactive UPS System 1500VA 230V C13 Outlets C14 Plug USB Port Extended Runtime

OmniVS 230V 1500VA 940W Line-Interactive UPS, Extended Run, Tower, USB port, C13 Outlets

Model Number: OMNIVSINT1500XL


  • 1500VA / 1.5kVA tower 230V line interactive extended-run UPS
  • Corrects brownouts and overvoltages from 151 to 282V
  • USB port, TEL/DSL/ethernet protection, External battery pack options
  • C14 input and 8 C13 outlets
(2 Reviews)
Read all 2 reviews  |  Write a Review

Tripp Lite's OMNIVSINT1500XL line interactive UPS system offers voltage regulation, surge suppression and long lasting, expandable battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 151 and overvoltages up to 282 volts back to usable 230V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 8 IEC320-C13 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download from www.tripplite.com. Built-in single line RJ jacks protect modem, fax machine, Ethernet, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.5 minutes battery runtime with a full load of 1500VA and 13 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel. Extended runtime available with optional BP24V15RT2U or BP24V28-2U external battery packs.

Key Features

  • OMNIVSINT1500XL Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 75 minutes during blackouts to enable shutdown without data loss, runtime is further expandable by connecting an external battery pack
  • Regulates brownouts as low as 151 and overvoltages to 282V back to usable 230V nominal levels without using battery power
  • 8 IEC320 C13 outlets with complete AC surge suppression
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • USB port and cable enables unattended shutdown in the case of extended power failure
  • PowerAlert software available via free download from www.tripplite.com
  • Dataline surge suppression protects standard dialup/DSL or Ethernet line connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4.5 minutes full load runtime (1500VA), 13 minutes half load runtime (750VA)
  • Runtime is further expandable with the addition of external battery packs
  • Supports hot swappable battery replacement via built-in access panel
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Attractive full color retail packaging

Package Includes

  • OMNIVSINT1500XL line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 1500
Output kVA Capacity (kVA) 1.5
Output Watt Capacity (Watts) 940
Nominal Output Voltage(s) Supported 220V; 230V; 240V
Nominal Voltage Details 230V inverter nominal voltage output
Frequency Compatibility 50 / 60 Hz
Output Voltage Regulation (Line Mode) -18%, +8%
Output Voltage Regulation (Battery Mode) +/- 5%
Output Receptacles (8) C13
Included Output Power Cables Includes 2 C13 to C14 output power cables
Hot-Swap PDU options PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 5A
Nominal Input Voltage(s) Supported 230V AC
UPS Input Connection Type C14 inlet
UPS Input Connection Description Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
UPS Input Cord Length (ft.) 0.5
UPS Input Cord Length (m) 0.2
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.5 min. (940w)
Half Load Runtime (min.) 13 min. (470w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC System Voltage (VDC) 24
Battery Recharge Rate (Included Batteries) Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 (quantity 2)
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction Input voltages between 151 and 176 are boosted by 30%

USER INTERFACE, ALERTS & CONTROLS

LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Audible Alarm Audible alarm indicates power-failure and low-battery conditions
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 340
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower
Installation Form Factors Supported with Optional Accessories Wallmount (UPSWM - tower mounting kit)
Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 11.8 x 7.2 x 7.5
UPS Power Module Dimensions (hwd, cm) 29.8 x 18.4 x 19
UPS Power Module Weight (lbs.) 32
UPS Power Module Weight (kg) 14.5
UPS Shipping Dimensions (hwd / in.) 15.5 x 11 x 11.2
UPS Shipping Dimensions (hwd / cm) 39.4 x 27.9 x 28.6
Shipping Weight (lbs.) 35
Shipping Weight (kg) 15.9
UPS Housing Material Polycarbonate

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 98.8
Battery Mode BTU / Hr. (Full Load) 654.6
AC Mode Efficiency Rating (100% Load) 97%

COMMUNICATIONS

Communications Interface USB
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time 2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint) 151
High Voltage Transfer to Battery Power (Setpoint) 282

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Tested to IRAM (Argentina)
UPS Certification Details CE 62040

WARRANTY

Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteOmniVS Series 1500VA Tower Line-Interactive 230V UPS with USB port and Extended-run options
 
4.5

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

 
4.0

I have a home elevator and this was a 10 minute swap out successfully

By 

from Undisclosed

Comments about Tripp Lite OmniVS Series 1500VA Tower Line-Interactive 230V UPS with USB port and Extended-run options:

I had an elevator installed in 2011 with this UPS. Dec 2013 the elevator failed and I had to climb up to the top to track the problem down to a failed UPS. This unit was an exact replacement. 20 minutes to change out. System works now. Not sure about battery replacement or battery life.

Comment on this review

(1 of 1 customers found this review helpful)

 
5.0

Great

By 

from Undisclosed

Comments about Tripp Lite OmniVS Series 1500VA Tower Line-Interactive 230V UPS with USB port and Extended-run options:

Great alternative to APC brand. We purchased 6 of these for our network closets.

Comment on this review

Displaying reviews 1-2

Back to top

PowerAlert

Free Power Management Software for your OMNIVSINT1500XL

learn more

Looking for a TAA version of this model?

See OMNIX1500XLTAA

Runtime at Full Load

4.5 min. (940w)

Runtime at Half Load

13 min. (470w)

see complete runtime chart

Do you own a OMNIVSINT1500XL?

Get all your support resources in one place.

go to model support
RBC51 replacement UPS battery Does your UPS need a new battery?

The OMNIVSINT1500XL has multiple battery configurations. Our easy-to-use Battery Finder can help..

go to Battery Finder

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.