Part Number: SM3000RMNAFTA
This Model has been retired and replaced by SM3000RM2UTAA. An Owner's Manual and other information for the SM3000RMNAFTA is available on the model support page
Overview
Features
- 3000VA / 2250 watt output power capacity compatible with North American 120V / 60Hz power
- 2U rack/tower UPS installs in standard 19 inch rack enclosures with an installed depth of only 19 inches
- Protects sensitive networking equipment from blackouts, voltage fluctuations and transient surges
- Line interactive Automatic Voltage Regulation (AVR) corrects inputs from 83-145VAC back to usable 120V levels without consuming battery power
- Dual boost AVR circuits boost undervoltages by 14% or 24% depending on the severity and reduces overvoltages by 12%
- Network interfaces support simultaneous communications via USB, DB9 serial and SNMPWEBCARD slot
- Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Communications ports support on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, internal UPS temperature, AC line frequency, timed inverter shutoff, activate self-test and load bank output power control
- Built in Emergency Power Off (EPO) interface with cable
- Sine wave output in AC and battery modes
- Expandable runtime with optional battery packs BP48V24-2U (limit 1); BP48V27-2US (multi-pack compatible); and BP48V60RT-3U (multi-pack compatible)
- Some external battery configurations require the use of Tripp Lite's External Battery Configur (see manual)
- Half load runtime of 9.5 minutes (1125 watts)
- Full load runtime of 3 minutes (2250 watts)
- Includes 9 output receptacles with 3 individual outlet load banks (8 NEMA 5-15/20R / 1 NEMA L5-30R)
- NEMA L5-30P input plug
- Integrated 3 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices
- 3 stage metered LEDs offer current monitoring and battery charge level
- Mains power and voltage regulation LEDs offer at-a-glance power status information
- Front panel switches support self-test and alarm cancel functions
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
- Supports 2 post rackmount and wallmount installation with optional 2POSTRMKITWM accessory
- Supports upright tower placement with optional 2-9USTAND accessory
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332137821 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
Input Circuit Breakers | 30A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.2 |
Power Factor | 0.8 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Three switchable single-outlet 5-15R load banks |
Output Circuit Breakers | 20A (x2) - each breaker protects 4 5-15/20R outlets, L5-30R is unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (8) 5-15/20R; (1) L5-30R |
BATTERY
Runtime Full Load (min.) | 3 min. (2250w) |
Runtime Half Load (min.) | 9.5 min. (1125w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC94-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Input voltages between 127 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 95 and 107 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 83 and 94 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Adjustable mounting rail kit included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Primary UPS Depth (mm) | 483 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 7.87 x 21.65 x 24.21 |
Shipping Weight (lbs.) | 73.80 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.5 x 19 |
UPS Power Module Weight (kg) | 29.03 |
UPS Power Module Weight (lbs.) | 64 |
Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 19.460 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 320 |
AC Mode Efficiency Rating (100% Load) | 96% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1457.1 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 472.8 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total) |
PowerAlert Software | Included |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled); DB9 Serial; Contact closure |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images