Part Number: SM500RMNAFTA
This Model has been retired and replaced by SMART500RT1UTAA. More information for the SM500RMNAFTA is available on the model support page
Overview
Features
- SM500RMNAFTA line interactive UPS offers battery derived sine wave AC output during power outages, voltage regulation during brownouts, plus network-grade AC surge suppression
- 500VA/300 watt power handling capability compatible with networking, telecom and other sensitive electronic devices
- Supports 1U rackmount installation in 2 or 4 post rack enclosures, upright tower placement also supported - mounting accessories included
- Large internal batteries offer runtimes of 17 minutes at half load (250VA/150 watts) and 5 minutes at full load (500VA/300 watts)
- Maintains regulated 120V nominal output during brownouts as low as 90V
- Includes 6 UPS-supported outlets, with one pair of individually controllable outlets that can be powered off and back on again via software interface
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, pager & email notification, event logging and running user-defined script commands
- Offers simultaneous monitoring by up to 3 directly-connected devices through included USB, DB9 and SNMP* interfaces (*requires optional SNMPWEBCARD), or the monitoring of any number of additional UPS systems over IP with included PowerAlert monitoring software. Free PowerAlert enterprise management software is also available for select opportunities
- Communications ports support messaging of UPS and line power status, including on-battery, low-battery, power restored, AC line voltage, DC battery voltage and remaining battery capacity
- Supports timed inverter shutoff after unattended shutdown, activate self-test and UPS output power control for scheduled or immediate reboot of connected devices
- Supports Tripp Lite's WatchDog software application to restore unresponsive programs by systematically restarting applications, operating systems and ultimately rebooting completely locked computers by momentarily switching UPS power off and back on again (requires optional WATCHDOGSW)
- Built-in accessory slot supports SNMP with optional SNMPWEBCARD adapter
- Emergency Power Off (EPO) interface with cable
- Multi-function audible alarms and set of 5 front panel LEDs
- Network-grade AC surge suppression
- Attractive all-black color scheme
- UPS battery set ships fully assembled and ready for installation, no time consuming connection of internal batteries by user is necessary
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332137623 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 5.6A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 500 |
Output Capacity (Watts) | 300 |
Power Factor | 0.6 |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -15%, +13% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | One switchable single-outlet 5-15R load bank |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (7) 5-15R |
BATTERY
Runtime Full Load (min.) | 3 min. (300w) |
Runtime Half Load (min.) | 8 min. (150w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC62-1U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 |
Undervoltage Correction | Input voltages between 90 and 108 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 1U |
Included Mounting Accessory Description | Adjustable mounting rail kit included |
Primary UPS Depth (mm) | 300 |
Primary UPS Height (mm) | 43 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 5.00 x 22.50 x 16.00 |
Shipping Weight (lbs.) | 21.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 1.7 x 17.5 x 11.8 |
UPS Power Module Weight (kg) | 7.98 |
UPS Power Module Weight (lbs.) | 17.6 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 11.750 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 65.1 |
AC Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 287.7 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 161.1 |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | Included |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 90 |
High Voltage Transfer to Battery Power (Setpoint) | 136 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Individually controllable load banks |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images