• Home
  • Products
  • UPS Systems
  • All UPS Systems
Line Interactive UPS System Desktop 1200VA 120V USB Port LCD Screen

Smart LCD 1200VA 2U Rack/Tower Line-Interactive 120V UPS with LCD display, USB & serial ports

Model Number: SMART1200LCD


  • 1200VA / 1.2kVA 2U rack/tower 120V line interactive UPS with LCD display
  • Corrects brownouts and overvoltages from 75V to 147V
  • LCD screen reports input voltage, battery charge and UPS status
  • USB, DB9 serial, TEL/DSL/ethernet protection, Rackmount kit
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets

Tripp Lite's SMART1200LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75V to 147V back to usable levels without using battery power. Offers complete power protection with support for upright tower or 2U rackmount installation in an attractive all-black cabinet design. Includes 8 battery-supported outlets. Built-in USB and DB9 serial ports enables optional unattended system shutdown without data loss in case of extended power failure; cabling included. PowerAlert Software available via free download from www.tripplite.com. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in single-line RJ-45 jacks offer protection for equipment with single-line tel/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 1200VA/700W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components. Offers 4 min. battery runtime with a full load of 1200VA/700W and 12 min. with a half load of 600VA/350W. $250,000 Ultimate Lifetime Insurance (USA and Canada Only).

Key Features

  • LCD display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • SMART1200LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
  • Supports entry-level PCs or single VCR/DVR components during blackouts
  • Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
  • 8 UPS battery-supported outlets
  • Included DB9 serial and USB monitoring ports and cables enable unattended shutdown in case of extended power failure
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • PowerAlert Software available via free download from www.tripplite.com
  • Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
  • 1200VA/700W power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 4 min. full load runtime (1200VA/700W); 12 min. half-load runtime (600VA/350W)
  • Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included
  • $250,000 Ultimate Lifetime Insurance (USA and Canada Only)

Package Includes

  • SMART1200LCD Digital UPS
  • USB, DB9 and phone cabling
  • Mounting hardware
  • Manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 1200
Output kVA capacity (kVA) 1.2
Output Watt Capacity (watts) 700
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 7A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
Input circuit breaker 10A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Phase Single-Phase

BATTERY

Full load runtime (minutes) 4 min. (700w)
Half load runtime (minutes) 12 min. (350w)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%

VOLTAGE REGULATION

Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 93 and 107 are boosted by 14%
Severe undervoltage correction Input voltages between 75 and 92 are boosted by 30%

LEDS ALARMS & SWITCHES

LED Indicators Front panel LCD display
Front panel LCD display Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Alarms Audible alarm indicates power-failure, low-battery and overload status; alarm can be disabled using PowerAlert software
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes

PHYSICAL

Included mounting accessory description Pair of mounting ears enable tower and 2-4 post rackmount installation
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.2 x 10.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 43.8 x 26.7
Installed whole system dimensions in secondary form factor (height x width x depth / cm) 43.8 x 8.9 x 26.7
Installed whole system maximum rack depth (inches) 10.5
Installed whole system maximum rack depth (cm) 26.7
Rack Height 2U
Secondary form factor Tower
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.2 x 3.5 x 10.5
UPS dimensions in secondary form factor (height x width x depth / cm) 43.8 x 8.9 x 26.7
UPS / Power Module weight (lbs) 29.4
UPS / Power Module weight (kg) 13.3
UPS Shipping dimensions (height x width x depth / inches) 7.5 x 15 x 21.5
UPS Shipping dimensions (height x width x depth / cm) 19 x 38.1 x 54.6
Shipping weight (lbs) 29.4
Shipping weight (kg) 13.3
UPS housing material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 179.1
Battery mode BTU / hr. (full load) 487.5
AC mode efficiency rating (100% load) 93%

COMMUNICATIONS

Communications interface USB (HID enabled); DB9 Serial
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Free download from www.tripplite.com
Communications cable USB and DB9 Serial cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 75
High voltage transfer to battery power (setpoint) 147

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SMART1200LCD 4.5 5 19 19
Nice UPS Great product for its size, great caractristics and response time. October 31, 2013
Great product !!! We have had our Smart1200LCD for over 1 year and have had no problems with it. It is great to be able to see all features in one quick glance. September 19, 2013
Failed after 1 yr use. The unit failed after 1 year of use, Did NOT have any lasting power. Now DEAD. I am in process of contacting Co. from my Mexico Home. Not particularly mad just disapointed in failure, now well see how the waranty works. THX Bill September 8, 2013
Great unit !!!!!!!!! It just sits in our rack and does what it is supposed to. No false alarms. Power output checked w/ Fluke DVM is good. Shuts down equipment when we lose power. Have done nothing to it in 3 yrs. 24/7 use. September 7, 2013
2 next>>
(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
seems like a dead battery, but it does it even when plugged in a wall
1 year, 3 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the SMART1200LCD you've recently purchased. And are sorry you're experiencing diffculty. With a little more information about how you're using this item, we can help resolve the problems you've encountered.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our top priority!
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
What does that error code mean.
6 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I do apologize for the inconvenience.

The absolute best thing to do in this situation is reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.

A telephone call might be best as they can provide real time troubleshooting options and info on what the next steps would be.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SMART1200LCD

learn more

Runtime at Full Load

4 min. (700w)

Runtime at Half Load

12 min. (350w)

see complete runtime chart

Do you own a SMART1200LCD?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.