• Home
  • Products
  • UPS Systems
  • All UPS Systems
Line Interactive UPS System Desktop 1500VA 120V USB Port LCD Screen

Smart LCD 1500VA 2U Rack/Tower Line-Interactive 120V UPS with LCD display, USB & serial ports

Model Number: SMART1500LCD


  • 1500VA / 1.5kVA 2U rack/tower 120V line interactive UPS with LCD display
  • Corrects brownouts and overvoltages from 75V to 147V
  • LCD screen reports input voltage, battery charge and UPS status
  • USB, DB9 serial, TEL/DSL/ethernet protection, Rackmount kit
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets

Tripp Lite's SMART1500LCD Line-Interactive Digital UPS Systemoffers voltage regulation, surge suppression and long-lasting battery supportfor personal computers, network workstations, home entertainment systems andmedia centers. Internal UPS circuits support entry-level PCs or individualVCR/DVR components during power failures. Prevents data loss, viewinginterruptions, lost recordings and loss of component programming. AutomaticVoltage Regulation (AVR) circuits regulate brownouts and overvoltages from 75Vto 147V back to usable levels without using battery power. Offers completepower protection with support for upright tower or 2U rackmount installation inan attractive all-black cabinet design. Includes 8 battery-supported outlets. Built-inUSB and DB9 serial port enables optional unattended system shutdown withoutdata loss in case of extended power failure; cabling included. PowerAlertsoftware available via free download from www.tripplite.com. HID-compliant USBinterface enables integration with built-in power management and auto shutdownfeatures of Windows and Mac OS X. Built-in single-line RJ-45 jacks offerprotection for equipment with single-line tel/DSL or network Ethernetconnection. Built-in audible alarm and large LCD front panel voltage displayindicates line power status, battery power status, battery low/replace statusand voltage boost operation. The LCD display includes a dimmer switch and canbe rotated for easy viewing in any application. 1500VA/900W power-handling capacitysupports entry-level PCs, home entertainment systems, network workstations andaudio/video components. Offers 3.5 minutes battery runtime with a full load of1500VA/900W and 13 minutes with a half load of 750VA/450W.

Key Features

  • LCD Display indicates input voltage, battery capacity and a variety of operating conditions. Display is rotatable for easy viewing whether UPS is in vertical or horizontal position
  • SMART1500LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
  • Supports entry-level PCs or single VCR/DVR components during blackouts
  • Regulates brownouts and overvoltages from 75V to 147V back to usable levels without using battery power
  • 8 UPS battery-supported outlets
  • Included DB9 serial and USB monitoring port and cable enables unattended shutdown in the case of extended power failure
  • HID-compliant USB port enables full integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • PowerAlert software available via free download from www.tripplite.com
  • Set of phone/network protection jacks protects a single dialup/DSL phone line or network Ethernet connection
  • 1500VA/900W power handling ability supports a variety of sensitive computer, home theater and other equipment
  • 3.5 min. full load runtime (1500VA/900W); 13 min. half-load runtime (750VA/450W)
  • Cabinet adapts to tower or rackmount shelf format. Rackmount installation brackets for 2U installation included

Package Includes

  • SMART1500LCD Digital UPS System
  • USB Cable
  • DB9 Cable
  • Network (RJ45) Cord
  • Mounting Hardware
  • Owner's Manual

OUTPUT

Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 900
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 8.5A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
Input circuit breaker 10A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Input phase Single-Phase

BATTERY

Full load runtime (minutes) 3.5 min. (900w)
Half load runtime (minutes) 13 min. (450w)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4.5 hours from 10% to 90%

VOLTAGE REGULATION

Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 93 and 107 are boosted by 14%
Severe undervoltage correction Input voltages between 75 and 92 are boosted by 30%

LEDS ALARMS & SWITCHES

LED Indicators Front panel LCD display
Front panel LCD display Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
Audible Alarm Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 480
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes

PHYSICAL

Installation form factors supported with included accessories Tower
Included mounting accessory description Pair of mounting ears enable tower and 2-4 post rackmount installation
Primary form factor Rackmount
UPS Power module dimensions (hwd, in) 3.5 x 17.3 x 10.5
UPS Power module dimensions (hwd, cm) 8.9 x 43.8 x 26.7
Installed whole system dimensions in secondary form factor (height x width x depth / cm) 43.8 x 8.9 x 26.7
Installed whole system maximum rack depth (inches) 10.5
Installed whole system maximum rack depth (cm) 26.7
Rack Height 2U
Secondary form factor Tower
Installed whole system dimensions in secondary form factor (height x width x depth / inches) 17.3 x 3.5 x 10.5
UPS dimensions in secondary form factor (height x width x depth / cm) 43.8 x 8.9 x 26.7
UPS Power module weight (lbs) 29.4
UPS Power module weight (kg) 13.3
UPS Shipping dimensions (height x width x depth / inches) 7.5 x 15 x 21.5
UPS Shipping dimensions (height x width x depth / cm) 19 x 38.1 x 54.6
Shipping weight (lbs) 33.4
Shipping weight (kg) 15.2
Cooling method Fan
UPS housing material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 255
AC mode efficiency rating (100% load) 92%

COMMUNICATIONS

Communications interface USB (HID enabled); DB9 Serial
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Free download from www.tripplite.com
Communications cable USB and DB9 Serial cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 4 milliseconds
Low voltage transfer to battery power (setpoint) 75
High voltage transfer to battery power (setpoint) 147

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SMART1500LCD 4.8 5 54 54
My experience with this model has been rather mixed, we had quite a few of these die early in their life, however I was very pleased with the form and features June 10, 2014
I deployed many of these items to PCs in areas with horrible electrical problems and they have all been rock solid. June 10, 2014
I love this UPS. I have had it in production for over 2 years in one of our branch offices and I have tested it without fail. We are now looking at the larger units to replace our APC units in our main branch office. June 10, 2014
A perfect solution for our smaller environments. I have not had equipment failures do to power issues in a long time. June 10, 2014
2 3 next>>
(13 Questions : 15 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Is the battery end-user replaceable?

Can an end user replace the battery? Is there a service manual available online?
1 year, 7 months ago
Customer avatar
by
IT guy
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the SMART1500LCD does not have a User Serviceable Battery Compartment Door. And the Owners Manual is available as a .pdf file on the unit's homepage under the SUPPORT tab.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The battery is replaceable, according to the Owner’s Manual. However, I have not seen a service manual in the online docs.
1 year, 7 months ago
Customer avatar
by
hscoggins
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 6 months ago
Customer avatar
by
H2joe
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes. you can rotate the LCD Screen. And you can turn off the LCD if you put your UPS in your living-room
1 year, 5 months ago
Customer avatar
by
jsshaker
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SMART1500LCD utiliizes a rotatable LCD display that can be oriented in either a horizontal or vertical format.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
You recycle the dead unit and buy another!!
1 year, 10 months ago
Customer avatar
by
CTMike
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the SMSART1500LCD you've recently purchased.

Please contact our Chicago-based team of tech support experts directly in order to discuss replacement part options at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our top priority!
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

can you place a monitor on top of unit

1 year, 7 months ago
Customer avatar
by
Frankie P
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the SMART1500LCD is not meant to support stacked devices that would deflect or distort its chassis, or block its chassis vents.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

PowerAlert

Free Power Management Software for your SMART1500LCD

learn more

Runtime at Full Load

3.5 min. (900w)

Runtime at Half Load

13 min. (450w)

see complete runtime chart

Do you own a SMART1500LCD?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.