Line Interactive UPS System Desktop 550VA 230V Automatic Voltage Regulation SCHUKO Outlets USB Port

AVR Series 230V 550VA 300W Ultra-Compact Line-Interactive UPS with USB port, CEE7/7 Schuko Outlets

Model Number: AVRX550UD


  • 550VA ultra-compact 230V line interactive UPS
  • Corrects brownouts and overvoltages from 159V to 282V
  • 4 UPS battery supported outlets, 4 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable, 99% efficient
  • CEE 7/7 Schuko input & output connections

Tripp Lite's AVRX550UD Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

2010 PC Magazine (Russian Edition) Best of the Year Award

Key Features

  • AVRX550UD ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 550VA / 300 watt UPS output capacity
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
  • 3 minutes runtime at 100% load (300 watts), 9.7 minutes runtime at 50% load (150 watts)
  • 20 minutes runtime for a desktop computer system consuming 80 watts continuous
  • 8 total CEE7/7 SCHUKO outlets
  • 4 UPS battery backup outlets, plus 4 additional surge-only outlets
  • CEE7/7 SCHUKO input connection with 1.8m line cord
  • Network grade AC surge and lightning protection is available from all outlets; Built-in data line surge suppression protects a single dialup or DSL line
  • 99% line mode efficiency rating uses less energy and BTU emissions
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • Hot swappable user battery replacement
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVRX550UD UPS System
  • USB Cable
  • Quick start guide

OUTPUT

Output Volt Amp Capacity (VA) 550
Output Watt Capacity (Watts) 300
Nominal Output Voltage(s) Supported 230V
Nominal Voltage Details 230V nominal inverter output voltage
Frequency Compatibility 50 / 60 Hz
Output Voltage Regulation (Line Mode) +8%, -21%
Output Voltage Regulation (Battery Mode) +/- 5%
Output Receptacles (8) CEE7/7
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 10A
Nominal Input Voltage(s) Supported 230V AC
UPS Input Connection Type CEE 7/7 Schuko
UPS Input Cord Length (ft.) 6
UPS Input Cord Length (m) 1.8
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 3 min. (300w)
Half Load Runtime (min.) 9.7 min. (150w)
DC System Voltage (VDC) 12
Battery Recharge Rate (Included Batteries) Less than 15 hours from 10% to 90%
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries
Expandable Runtime No

VOLTAGE REGULATION

Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
Overvoltage Correction Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction Input voltages between 159 and 205 are boosted by 14%

USER INTERFACE, ALERTS & CONTROLS

Switches Combination switch controls on/off power status and self-test operation
Audible Alarm Audible alarm indicates power-failure and overload status
LED Indicators 2 LEDs indicate power status and overload/check battery status

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 320
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories Ultra-compact desktop
Primary Form Factor Desktop
UPS Power Module Dimensions (hwd, in.) 4.73 x 11 x 6
UPS Power Module Dimensions (hwd, cm) 12 x 27.9 x 15.2
UPS Power Module Weight (lbs.) 11.5
UPS Power Module Weight (kg) 5.2
UPS Shipping Dimensions (hwd / in.) 7.3 x 14.2 x 9.53
UPS Shipping Dimensions (hwd / cm) 18.5 x 36.1 x 24.2
Shipping Weight (lbs.) 12.3
Shipping Weight (kg) 5.6
UPS Housing Material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 16
AC Mode Efficiency Rating (100% Load) 99%

COMMUNICATIONS

Communications Interface USB
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer Time 5 milliseconds (line to battery mode) / 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint) 159
High Voltage Transfer to Battery Power (Setpoint) 282

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications CE; Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification Details IEC 62040, IEC 60950, EN 62040, GS MARK

WARRANTY

Product Warranty Period (International) 2-year limited warranty

PowerAlert

Free Power Management Software for your AVRX550UD

learn more

Runtime at Full Load

3 min. (300w)

Runtime at Half Load

9.7 min. (150w)

see complete runtime chart

Do you own a AVRX550UD?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.