Line Interactive UPS System Desktop Tower 1300VA 120V USB Port LCD Screen

SmartPro LCD 120V 1300VA 720W Line-Interactive UPS, AVR, Tower, LCD Display, USB

Model Number: SMART1300LCDT


  • 1300VA / 1.3kVA tower 120V line interactive UPS with LCD display
  • Maintains AC output during power failures
  • Corrects brownouts and overvoltages from 92-150V
  • LCD interface offers detailed UPS status and site power information
  • USB interface, TEL/DSL/ethernet and coax line surge suppression
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
(12 Reviews)
Read all 12 reviews  |  Write a Review

Tripp Lite's SMART1300LCDT Line-Interactive Tower UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits continuously regulate brownouts and overvoltages from 92V to 150V back to usable levels, all while maintaining a full battery charge. Offers complete power protection in an attractive all-black cabinet design. Includes 8 built-in outlets, 4 with full battery backup and surge suppression for vital system components and another 4 with surge-suppression only for accessories not requiring battery support. Built-in USB port and included cable enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert software is available via free download from www.tripplite.com. HID-compliant USB interface also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in surge dataline surge suppression jacks protect equipment with single-line dialup/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel display offers easy to read icon-based status indicators and detailed numeric data regarding input voltage, output voltage, frequency, load percentage, load watts, battery voltage and runtime in minutes. 1300VA/720W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components.

Key Features

  • SMART1300LCDT line interactive UPS offers network-grade voltage regulation, surge suppression and long lasting battery support
  • 8 built-in NEMA 5-15R outlets, 4 with UPS and surge suppression for vital components and 4 additional outlets with surge-only protection for devices not requiring battery support
  • NEMA 5-15P input plug; 6ft / 1.8m line cord
  • Maintains operation of connected equipment to prevent data loss, equipment damage and downtime associated with power failures and severe voltage fluctuations
  • Line Interactive Automatic Voltage Regulation / AVR circuits continuously correct brownouts and overvoltages from 92 to 150V without using battery power
  • Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
  • Offers 10 minutes runtime 50% load (360 watts)
  • Supports an entry level desktop system with LCD screen for up to 64 minutes during power failures (75 watts)
  • LCD display continuously reports operating mode and battery charge level, plus additional UPS and site power data, such as input & output voltage, frequency, load percentage, load watts, battery voltage and estimated runtime in minutes
  • USB monitoring port enables optional unattended system shutdown using PowerAlert UPS management software available via free download from www.tripplite.com
  • HID-compliant USB interface also enables automatic integration with built-in power management and auto shutdown features of Windows and Mac OSX
  • Built-in data line surge suppression offers protection for equipment with single-line dialup or network ethernet connection, plus one set of coax jacks for CATV / broadcast line protection

Package Includes

  • SMART1300LCDT UPS
  • USB cabling
  • Manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 1300
Output kVA Capacity (kVA) 1.3
Output Watt Capacity (Watts) 720
Nominal Output Voltage(s) Supported 120V
Frequency Compatibility 60 Hz
Output Voltage Regulation (Line Mode) -10%, +6%
Output Voltage Regulation (Battery Mode) +/- 5%
Output Receptacles (8) 5-15R
UPS Output Receptacles (Surge Suppression Only) 4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P
Input Circuit Breakers 20A
UPS Input Cord Length (ft.) 6
UPS Input Cord Length (m) 1.8
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Half Load Runtime (min.) 10 minutes (360 watts)
DC System Voltage (VDC) 24
Battery Recharge Rate (Included Batteries) Less than 6.3 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 (requires 2)
Expandable Runtime No

VOLTAGE REGULATION

Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage Correction Input voltages between 129 and 150 are reduced by 15%
Undervoltage Correction Input voltages between 92 and 108 are boosted by 18%

USER INTERFACE, ALERTS & CONTROLS

Front Panel LCD Display LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes
Switches Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm Audible alarm indicates power-failure and low-battery conditions

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 650
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 8 x 5.75 x 15.4
UPS Power Module Dimensions (hwd, cm) 20.3 x 14.6 x 39.1
UPS Power Module Weight (lbs.) 26.5
UPS Power Module Weight (kg) 12
UPS Shipping Dimensions (hwd / in.) 9 x 11.25 x 19.25
UPS Shipping Dimensions (hwd / cm) 22.9 x 28.6 x 48.9
Shipping Weight (lbs.) 26.5
Shipping Weight (kg) 12
Cooling Method Fan

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load) 95%

COMMUNICATIONS

Communications Interface USB (HID enabled)
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB and cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time 2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint) 92
High Voltage Transfer to Battery Power (Setpoint) 150

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteSmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB
 
4.2

(based on 12 reviews)

Ratings Distribution

  • 5 Stars

     

    (5)

  • 4 Stars

     

    (4)

  • 3 Stars

     

    (3)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

91%

of respondents would recommend this to a friend.

Reviewed by 12 customers

Sort by

Displaying reviews 1-10

Back to top

Previous | Next »

 
5.0

I am happy that I ordered this unit!!

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

I have been a Tripp-Lite user for many years, and have been entirely satisfied with my battery backup devices. I appreciate the power display screens, especially my new one with the load meter. No worries! John.

Comment on this review

 
5.0

Tripp-Lite is reliable

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

We frequently have electrical brownouts in our area, so I purchased this product four months ago to use as a battery backup for my wood pellet stove. It has done the job successfully several times. I would recommend it as a reliable backup for any electronic equipment.

Comment on this review

 
5.0

Then and Now - Yes

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

When I was a Data Account Executive with AT&T I highly recommended my clients to utilize Tripp-Lite for backup requirements. I continue to recommend Tripp-Lite as a Realtor. I sell homes to medium to high end clients and they all have expensive equipent that needs protecting. I use the 1300VA to protect my in-home server, NAS, router and cable modem. I cannnot afford problems with my Internet service since it supplies all my data and voice services. I highly recommend this product and all Tripp-Lite equipment. Great products!

Comment on this review

 
4.0

Functions as expected

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

It preforms as advertised, quite, and one glance at the display tells me all I need to know.

Comment on this review

 
4.0

Quiet and does what I need not all I want

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

Good product flawless over the first several months since I purchased. Sure do wish they had management software for Mac and/or more Linux options.

Comment on this review

 
4.0

Good, but some maddening limitations

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

Well constructed product, solidly put together, seems to be designed to be serviceable (i.e. battery replacement instructions included in the manual), worked right out of the box and does the job.

After finding the correct software on the website and downloading it (what's so hard about including it on a DVD?), I wasted a little bit of time trying to get it to install but eventually gave up trying to get it to work with its own background service -I just didn't need the features badly enough, and I was fairly sure that the feature I needed (see below) wasn't included.

It has a fan - I've never used a UPS that has a fan before. That's fine. But the fan is relatively loud, and runs not only when the unit is on battery, but also when it is in buck/boost mode.

My household voltage tends to be on the high side, and fluctuates right around the voltage at which the 'buck' mode is triggered. So at times this UPS will cycle in and out of buck mode several times an hour, and there doesn't seem to be any way to adjust the set point for the voltage (or % deviation) at which it begins to buck voltage down to nominal.

Overall, so far I'm happy with this UPS!

Comment on this review

 
3.0

Functional but needs improvement

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

This UPS is of the ubiquitous line-interactive topology. At its most basic level it is functional as such. Given its intended use is high power PCs and other such domestic uses, the fan is blessedly silent during normal operation, kicking in only when the inverter is active (during AC fail or buck/boost). Further, the silent mode option does away with annoying alarms during AC fail.

I take exception with Energy Star awarding this (and other UPSs) their label: just sitting there, with NOTHING plugged in it consumes over 20 watts, an excessive amount to keep already topped up batteries charged. The LCD panel itself is of nebulous value: the bright back-light cannot be turned off and the information it presents in terms of load/draw is not accurate enough to be of any real use.

While not tragically flawed in any way, I do believe one can do better at this price point.

Comment on this review

 
3.0

Electrical Odor

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

Size and features of the SMART1300LCDT are just right for my needs (2-PCs and network equipment.
However, so far after a week and a half of operation, it still gives off a strong electrical odor, as if if something is cooking inside. Currently, it is at 86 WATTS/12% load, and still smells awful.
I wish I knew how long it will take for this odor to stop. If much longer, this UPS will have to be returned.
I have 4 other UPS's (other manufacturers) in operation, and none ever smelled like this on, even when brand new.

Comment on this review

 
5.0

Solved my problem

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

Every time my air conditioner kicked on my computer power browned out just long enough to make it reboot. My old UPS a 400VA unit was just not large enough and was frequently drained. I purchased and installed the Smart1300LCDT and no longer have had any problems. We had a power failure shortly after buying the unit and was using the computer at the time. I was able to complete my work including printing what I needed and safely shut down. I really love this new unit and highly recommend it. Don't buy a minimal unit when great priced right sized unit is available.

Comment on this review

 
4.0

Interface could be better

By 

from Undisclosed

Comments about Tripp Lite SmartPro LCD 120V 1300VA 720W Line-Interactive UPS Tower LCD Display USB:

It does what it says on the box. After suffering two power outages which corrupted my windows installation I purchased this unit from Amazon based on price and performance.

I have connected my PC, monitor, and a couple of accessories. Based on the readouts I should get about 1 hour on battery at normal consumption levels. I think this gives more than enough time to save my data and shut the system down and avoid the corruption that I experienced without the UPS.

I do like the interactive app, although it does seem to lose communication a little too often for my liking. The UPS sits out of sight and I rely on the app alone for checking status of the UPS. I particularly like the app features for that allow for scheduled shutdown and startup.

On the whole this is an effective UPS for the home/small business user with one or two PCs to support. The addition surge only outlets are very useful for my laptop and its separate monitor.

Comment on this review

Displaying reviews 1-10

Back to top

Previous | Next »

PowerAlert

Free Power Management Software for your SMART1300LCDT

learn more

Do you own a SMART1300LCDT?

Get all your support resources in one place.

go to model support
RBC51 replacement UPS battery Does your UPS need a new battery?

Get it here! Your SMART1300LCDT requires 2 RBC51 batteries.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.