• Home
  • Products
  • Cables & Connectors
  • VGA Cables
Low Profile SVGA/VGA Monitor Cable RGB Coax HD15 Male 75 ft

Low Profile VGA Coax Monitor Cable, High Resolution cable with RGB coax (HD15 M/M) 6-ft.

Model Number: P502-006-SM


  • Slim, compact SVGA / VGA Male-Male Cable , 6ft
  • 40% thinner cable than standard VGA Cables
  • More compact molded ends
  • Supports up to 2048x1536 Resolution

Tripp Lite's 6-ft, PVC, SVGA / VGA Compact monitor replacement cable, features a 40% reduced diameter cable, and smaller molded connectors. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality, up to 2048x1536. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure long life.

Key Features

  • Slim, compact SVGA / VGA Male - Male Cable, 6ft
  • 40% thinner cable than standard VGA Cables
  • Smaller, more compact, molded ends than standard VGA cables
  • Supports up to 2048x1536 Resolution
  • Foil and Braid shielded for superior noise suppression

Package Includes

  • 6-ft, Compact SVGA / VGA M/M Monitor Cable

OVERVIEW

Intended Application Computer to Monitor Connection
Cable Type MONITOR
Display Style Direct Connect
Model Type VGA

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332163271

PHYSICAL

Color Black
Style Monitor Cables

CONNECTIONS

Connector A
HD15-MALE.png
HD15-MALE.png
Connector B
HD15-MALE.png
HD15-MALE.png

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Hi

My end customer request know, what certification this cable has. Could you help me please?

Thanks in advance for your feedback
 
Products related to my question
 
 
6 months ago
Customer avatar
by
Edgar
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The P502-006-SM does not have any certifications listed but the cable is RoHS compliant. Here's the link on that:
http://www.tripplite.com/en/support/pdf/rohs_web.pdf

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P502-006-SM

Do you own a P502-006-SM?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.