Manual VGA SVGA Video Switch HD15 Female 2 Port

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

Model Number: B112-002-R


  • 2-port HD15 VGA/SVGA Push-Button Switch
  • Rugged Metal Case

Tripp Lite's 2-Port Manual VGA/SVGA Switch is the optimal solution for connecting two computers to one monitor or two monitors to one computer. The 2-Port Manual VGA/SVGA Switch features a fully-shielded rugged metal case with front-panel push-button switching. Interior printed circuit board design allows for crystal clear resolutions up to 1600x1280. It does not require any AC power to operate.

Key Features

  • Connects two computers to one monitor or two monitors to one computer
  • Fully-shielded rugged metal case with front-panel push button switch
  • Does not require external power, software, or complicated set-up procedures

System Requirements

  • Computer with an HD15 port
  • VGA or SVGA monitor with HD15M cable

Package Includes

  • B112-002-R Manual VGA/SVGA 2 Position Switch

OVERVIEW

Display Style Switch

CONNECTIONS

Connector A HD15 (FEMALE)
Connector B HD15 (FEMALE) (X2)
Number of Connectors 3
Ports 2
CPU Connector 1 HD15 (Female)

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for B112-002-R

Do you own a B112-002-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.