Medical Grade Line Interactive Tower UPS System Extended Run Full Isolation USB Serial Ports

SmartPro Medical Grade Line interactive Tower UPS with Extended-run, full isolation, USB & Serial ports

Model Number: SMART2500XLHG


  • 2200VA Line interactive, extended run tower UPS
  • Battery backup for patient care area
  • UL 60601-1 listing 3rd edition
  • Built in Isolation transformer, reducing cumulative shock cumulative shock potential to less than 100 microamps

UL 60601-1 compliance is required for UPS systems withinpatient care areas. Get complete, compliant power protection with Tripp Lite’sSMART2500XLHG SmartPro® Medical UPS System. The SMART2500XLHG provides a highload capacity 2200VA/1920W, full UL 60601-1 3rd editioncompliance. Protects connected medical equipment againstdata loss, downtime and equipment damage due to power outages, voltagefluctuations and transient surges. It features a USB port, input locking clamp,equipotential earth bonding lug, 4 NEMA 5-15/20R outlets, and 4 IEC C13 outletsfor universally adaptable outlet options. The SMART2500XLHG offers a complete power protection solution for clinicallabs, diagnostic imaging, ophthalmology, medical equipment, imaging and otherdevices requiring medical grade protection. With built-in Faraday shielding, theSMART2500XLHG provides full line isolation and reduces the cumulative leakagecurrent of connected equipment to less than 100 μA for optimal safety inpatient care areas. Full isolation also provides continuous noise filtering andenhanced common mode surge suppression. Featuring advanced line-interactiveoperation, it provides regulated 120V nominal output without using batterypower during brownouts and overvoltages. Large internal batteries supportconnected equipment during blackouts and optional external battery packs(BP48V24-2U and BP48V60RT-3U) provide extended runtime tailored to yourapplication. The SMART2500XLHG features a USB communication port that workswith included PowerAlert software to provide UPS and site power monitoring plusautomatic file saves and safe unattended shutdown of connected equipment in theevent of a prolonged power failure.

Key Features

  • Ideal UPS protection for applications in patient-care areas where UL 60601-1 3rd edition listed medical electrical equipment is required
  • Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise while maintaining full AC surge suppression in all modes
  • Full line isolation prevents shock potential and operational problems in sensitive electronic equipment
  • Provides connected equipment with continuous power during short and long duration loss of commercial power
  • Expandable runtime is available with the addition of one or more external battery packs (BP48V24-2U and BP24V60RT-3U)
  • Line-interactive voltage regulation corrects brownouts and over voltages from 83 to 143V back to usable 120V output levels, without using battery power
  • Resistant to electrostatic discharge
  • Supports loads up to 2200VA/1920W
  • 13 min half-load runtime (1100VA/960W), 4 min full load runtime (2200VA/1920W)
  • Input: IEC320-C20 inlet with locking clamp/ Output: 4 NEMA5-15/20R and 4 IEC C13
  • Built-in USB, DB9 (RS-232) & optional SNMPWEBCARD accessory monitoring options
  • PowerAlert unattended shutdown software and complete cabling included
  • Complete surge protection (510 Joules), line isolation and EMI/RFI noise filtering
  • 5 diagnostic LEDs indicate AC present, on battery, voltage correction, overload & battery low/replace
  • Battery replacement door and back panel grounding lug
  • Relay IO card allows users to communicate UPS status & events via 6 configurable contact closure outputs

    Package Includes

    • SMART2500XLHG Medical Grade Tower UPS System
    • AC Power Cord (C19 to NEMA5-20P)
    • PowerAlert Software and cabling
    • Warranty information
    • Instruction manual

    OUTPUT

    Output Volt Amp Capacity (VA) 2200
    Output kVA Capacity (kVA) 2.2
    Output Watt Capacity (Watts) 1920
    Power Factor 0.87
    Nominal Output Voltage(s) Supported 115V; 120V
    Frequency Compatibility 60 Hz
    Output Voltage Regulation (Line Mode) -18%, +8%
    Output Voltage Regulation (Battery Mode) 115V (+/- 5%)
    UPS Output Receptacles 4 5-15/20R outlet(s); 4 C13 outlet(s)
    Output Receptacle Details Hospital grade output receptacles
    Output AC Waveform (AC Mode) Sine wave
    Output AC Waveform (Battery Mode) PWM sine wave

    INPUT

    Rated input current (Maximum Load) 16 AMP
    Nominal Input Voltage(s) Supported 120V AC
    UPS Input Connection Type C20 inlet
    Input Circuit Breakers 2 x 20A
    UPS Input Cord Length (ft.) 6
    UPS Input Cord Length (m) 1.8
    Recommended Electrical Service 20A 120V
    Input Phase Single-Phase

    BATTERY

    Full Load Runtime (min.) 4.4 minutes
    Half Load Runtime (min.) 13 minutes
    Expandable Battery Runtime Extended runtime supported via optional external battery packs
    External Battery Pack Compatibility BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible)
    DC System Voltage (VDC) 48
    Battery Recharge Rate (Included Batteries) 4.5 hours MAX (10% to 90% capacity) Internal batteries only
    Internal UPS Replacement Battery Cartridge RBC48V-HGTWR
    Battery Access Battery access door
    Battery Replacement Description Hot-swappable, user replaceable batteries

    VOLTAGE REGULATION

    Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
    Overvoltage Correction Input voltages between 126 and 143 are reduced by 9%
    Undervoltage Correction Input voltages between 96 and 106 are boosted by 10%
    Severe Undervoltage Correction Input voltages between 81 and 95 are boosted by 21%

    LEDS ALARMS & SWITCHES

    LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
    Audible Alarm Audible alarm indicates power-failure, overload and low-battery conditions
    Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
    Switches 2 Switches control off/on power status and alarm-cancel/self-test operation

    SURGE / NOISE SUPPRESSION

    UPS AC Suppression Joule Rating 510
    UPS AC Suppression Response Time Instantaneous
    EMI / RFI AC Noise Suppression Yes

    ISOLATION

    Output Isolation Transformer Hospital grade load isolation transformer
    Leakage Current Equal to 100 microamps

    PHYSICAL

    Installation Form Factors Supported with Included Accessories Tower
    Installation Form Factors Supported with Optional Accessories Wallmount (UPSWM - tower mounting kit)
    Primary Form Factor Tower
    UPS Power Module Dimensions (hwd, in.) 9.72 x 8.90 x 19.09
    UPS Power Module Dimensions (hwd, cm) 24.7 x 22.6 x 48.5
    UPS Power Module Weight (lbs.) 73.3
    UPS Power Module Weight (kg) 32.2
    UPS Shipping Dimensions (hwd / in.) 15.9 x 14.17 x 23.43
    UPS Shipping Dimensions (hwd / cm) 40.48 x 35.99 x 59.51
    Shipping Weight (lbs.) 51
    Shipping Weight (kg) 23.2
    Cooling Method Fan
    UPS Housing Material PVC

    ENVIRONMENTAL

    Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity 0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load) 162.8
    Battery Mode BTU / Hr. (Full Load) 315.2
    AC Mode Efficiency Rating (100% Load) 94%

    COMMUNICATIONS

    Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
    Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
    PowerAlert Software Included
    Communications Cable USB and DB9 serial cabling included

    LINE / BATTERY TRANSFER

    Transfer Time 2-4 milliseconds
    Low Voltage Transfer to Battery Power (Setpoint) 81
    High Voltage Transfer to Battery Power (Setpoint) 143

    SPECIAL FEATURES

    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
    High Availability UPS Features Hot swappable batteries

    CERTIFICATIONS

    UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)

    WARRANTY

    Product Warranty Period (Worldwide) 2-year limited warranty

    † Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

    (2 Questions : 2 Answers)

    Product Q&A

    Ask your questions. Share your answers.

     
     
    « Back
     
     
    When batteries run low or fail on other TrippLite UPS models, they turn off the mains power to the connected equipment even if AC line power is still available. Does this model behave in the same manner?
    1 year, 5 months ago
    Customer avatar
    by
    Anonymous
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    We appreciate your interest in our UPS Solutions line of products. Please note that some Tripp Lite UPS units, including the SMART2500XLHG (and as typically found industry-wide on UPS units of similar topology), require that a specific mimimum DC Voltage be present for peak operation. This encourages the user to always utlize "fresh" batteries, vital to attaining the expected runtimes.

    However, also note that there may be software based options available to you. So if you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

    Online Pre Sales Support
    Phone: 773.869.1234
    Fax: 773.869.1177

    Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
    1 year, 4 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    Has staff answer
     
    1 answer

    Physical buttons on this model

    Hello,

    I was wondering if there were physical buttons on this model to turn the unit on and off if the software or the computers were down and unable to operate.

    And also if there was a way to only have certain output plugs powered while leaving the other ones off, such as if we wanted to move a motorized machine from room to room, but not want to turn the entire system with the computers on.
    1 year, 3 months ago
    Customer avatar
    by
    Anon
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    Unfortunately this unit does not have an on/off switch. Also while the software included can power down individual pieces of equipment, individual outelts can not be powered down specifically.

    For additional info on this product or if looking for a UPS system to better fit your application, please reach our presales support team at 773-869-1234 or presaleshelp@tripplite.com
    1 year, 3 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    1 of 1
    1 of 1

    PowerAlert

    Free Power Management Software for your SMART2500XLHG

    learn more

    Runtime at Full Load

    4.4 minutes

    Runtime at Half Load

    13 minutes

    see complete runtime chart

    Do you own a SMART2500XLHG?

    Get all your support resources in one place.

    go to model support
    RBC48V-HGTWR replacement UPS battery Does your UPS need a new battery?

    Get it here! Your SMART2500XLHG requires 1 RBC48V-HGTWR battery.

    product page

    Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

    How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.