Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered single phase 120V 16A 0U 60in / 152cm vertical rackmount PDU
  • Two-digit current meter reports output current in amps
  • Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
  • 28 NEMA 5-15/20R outlets
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

Features

  • 20A single phase 120V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 16A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • Attached NEMA L5-20P input plug with 15-ft. (4.57 m) line cord and 5-20P adapter
  • 0U 60in / 152cm vertical rackmount format installs using no rack spaces
  • 28 NEMA 5-15/20R outlets
  • Includes 20A circuit breaker and lighted power switch inside a transparent protective cover
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV20 Local Metered Vertical PDU
  • (1) L5-20P to 5-20P plug adapter
  • Mounting hardware and spare mounting buttons
  • Instruction manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332132543
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(28) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
SwitchesLighted on/off switch with integrated transparent saftey cover
PHYSICAL
Material of ConstructionAluminum
Form Factors SupportedVertical
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.40 x 3.50 x 63.20
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)60.470 x 1.500 x 1.640
Unit Weight (lbs.)5.39
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.