Part Number: PDUMH30
- Local Metered single phase 24A 120V 1U horizontal rackmount PDU
- Two-digit current meter reports total PDU input current in amps
- Attached 15-ft. (4.57 m) cord with NEMA L5-30P input plug
- 12 NEMA 5-15/20R outlets
- Reversible housing, 6.5 in. / 16.5cm depth
- 2-year limited warranty
Features
- 30A single phase 120V Local Metered Power Distribution Unit / PDU (Agency derated to 24A continuous)
- Two-digit lighted meter reports total PDU input current in amps
- Attached L5-30P 30A 120V input plug with 15-ft. (4.57 m) line cord
- 1U horizontal rackmount format installs in one rack space
- 12 NEMA 5-15/20R outlets
- Outlets are arranged in two loading banks, each with separate 20A breaker protection
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Back panel grounding lug
Specifications
OVERVIEW
UPC Code | 037332157676 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 30A 120V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L5-30P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | Two 20A breakers protect 6 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Two digit current meter reports PDU input current in amps |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
Minimum Required Rack Depth (inches) | 11.5 |
Outlets Measurement (Center to Center) | Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 11.00 x 3.20 x 20.20 |
Shipping Weight (lbs.) | 6.10 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 6.500 |
Unit Weight (lbs.) | 7 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images