Part Number: PDUMNV30HVTAA TAA
This Model has been retired and replaced by PDUMNV30HVLX. More information for the PDUMNV30HVTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 208/240V Monitored PDU with built-in web/network interface in 0U 70 in. / 178cm vertical rackmount form factor; 30A maximum capacity (agency de-rated to 24A)
- Attached 10 ft. / 3m NEMA L6-30P input cable
- 24 outlets (20 C13, 4 C19) arranged in two separately breakered 20A output load banks
- 0U 70 in. / 178cm vertical rackmount form factor
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display with select button reports load level information in amps for all 3 reported loading segments (Bank 1, Bank 2 and total)
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
Specifications
OVERVIEW
UPC Code | 037332273505 |
PDU Type | Monitored |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 5kW (208V input), 5.8kW (240V input), 4.8kW (200V input); 30A maximum (agency de-rated to 24A continuous) |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (20) C13; (4) C19 |
Output Nominal Voltage | 200-240V nominal, single phase |
Overload Protection | Outlets are arranged in two banks of 12 (10 C13 and 2 C19 each). Each bank is protected by a separate 20A thermal circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Front panel digital display confirms power availability and PDU output current level in 1 amp increments |
Switches | Toggle switch prompts local display of power consumption for bank 1, bank 2 and whole-PDU power consumption |
PHYSICAL
Form Factors Supported | 0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 2.650 |
Unit Weight (lbs.) | 11.5 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342
Product Images