Multimode Fiber Patch Cable 62.5 125 LC SC 3M 10 ft

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10-ft.)

Model Number: N316-03M


  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

Tripp Lite's 3-meter multimode duplex fiber optic SC/LC patch cable is manufactured from 62.5/125 zipcord fiber. The cable has LC to SC connectors, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.

Key Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 3-meter connectors: 2 SC/LC connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Duplex multimode fiber is most commonly used in LAN applications where links are typically 10 feet or less
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/LC connectors

Package Includes

  • 3M Duplex MMF Cable LC/SC 62.5/125 Fiber

OVERVIEW

Network Speed 1Gbps

INPUT

Cable Length (ft.) 10
Cable Length (m) 3

PHYSICAL

Color Orange

CONNECTIONS

Connector A LC
Connector B SC
Connector C LC
Connector D SC
Number of Connectors 4

CERTIFICATIONS

Certifications ROHS

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Cable Test Data

Individual test results are available for your cable.Go to Test Data

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for N316-03M

Do you own a N316-03M?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.