Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

Overview

This multimode duplex fiber optic ST/ST Ethernet cable is manufactured from 62.5/125 zipcord fiber. The cable has ST connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 3-ft. (0.91 m) connectors: 2 ST connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze.
  • Fiber made from glass (not a polymer)
  • Color coded shrouds identify transmit and receive
  • Duplex multimode fiber is most commonly used in LAN applications where links are typically 10-ft. (3.05 m) or less
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/ST connectors.

Package Includes

  • 3-ft. (0.91 m) Duplex MMF Cable ST/ST 62.5/125 Fiber
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013217
TechnologyMultimode
Optical Mode  OM1
CONNECTIONS
Side A - Connector 1ST DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange
Connector ColorBlack
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)3
Cable Length (in.)36
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)0.10 x 5.00 x 6.00
Shipping Weight (lbs.)0.05
Fiber Cable Length0.9M (3 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.