Part Number: B060-016-2
This Model has been retired and replaced by B072-016-IP2. More information for the B060-016-2 is available on the model support page
Overview
For Government purchasers, B060-016-2 is Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Constructed of heavy-duty steel housing.
Features
- Three Level password security: Super Administrator, Administrator, and Users
- Superior video quality - up to 1024 x 768 @ 60Hz at 500ft.
- Auto Signal Compensation (ASC) assures optimum video resolution for distances up to 500ft between the switch and the consoles or computers - no dip switch setting required
- PS/2 keyboard and mouse emulation - computers boot even when the console focus is elsewhere. Keep Alive feature ensures that the keyboard and mouse work properly even if the switch temporarily loses power
- Daisy chain up to 7 additional B060-016 KVM Switches
- No software required; convenient computer selection via intuitive hotkey combinations or On Screen Display (OSD) menus
- OSD port list automatically expands when stations are added - port names are automatically reconfigured when the station sequence is changed
- OSD screen automatically adjusts to resolution changes
- Hot pluggable; add or remove components without having to power off the switch
- USB and PS/2 Consoles can control any combination of USB, PS/2, or SUN computers
- LCD, VGA, SVGA, XGA, and MultiSync support; DDC2B
- Rackmount Hardware Included
- Lifetime firmware upgrading via flash ROM
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Constructed of heavy-duty steel housing
System Requirements
- Console: The Tripp Lite B062-002-PS2 or B062-002-USB Console Interface Module must be used to connect a console (Keyboard, Monitor and Mouse) to the KVM switch
- Computers: The Tripp Lite B054-001-SUN Server Interface Module must be used to connect a computer/server to the KVM switch
Package Includes
- 1 - B060-016-2 KVM Switch
- 1 - Power Cord
- 1 - Daisy Chain Cable
- 1 - CD with Owner's Manual
- 1 set - Rackmount Hardware
Specifications
OVERVIEW
UPC Code | 037332138750 |
Console | No |
Max CPU | 1024 |
Technology | Cat5/5e; PS/2; VGA/SVGA |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
LCD Monitor (in.) | Not Applicable |
Shipping Dimensions (hwd / in.) | 1.75 x 17.00 x 11.00 |
Shipping Weight (lbs.) | 11.80 |
ENVIRONMENTAL
BTUs | 38.6 to 41.7 |
COMMUNICATIONS
Port Control | Hotkeys, OSD |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images