Network In Line Surge Protector RJ45

DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45

Model Number: DNET1


  • Network Ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications
  • Ideal protection for NICs, terminals, hubs, printers, LAN equipment, and other internetworking devices
  • Protects against the effects of electrostatic discharge, faulty wiring and lightning
  • Reduces blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure
  • 750A circuit breaker; 7.5V nominal clamping voltage
  • RJ45 input and output connections with included patch cable
(2 Reviews)
Read all 2 reviews  |  Write a Review

Tripp Lite's DNET1 provides network Ethernet line surge suppression for 100Base-T, 10Base-T, Token Ring, AS400/Sys3x and RS422 applications. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning away from network interface connections. Tripp Lite network surge suppressors reduce blown NIC cards, garbled network transmissions, system lock-ups and hard equipment failure by safely shunting dataline surges to ground. Convenient RJ45 input and output connections with an included 5-inch Ethernet patch cable enables ideal protection for network workstations, printers and other internetworking devices with a network connection. For peace of mind, the DNET1 comes with a lifetime warranty and RoHS-compliant design.

Key Features

  • DNET1 protects network workstations, printers and internetworking devices from surges present on 10/100Base-T, token ring, AS400/Sys3x or RS422 network lines
  • Convenient RJ45 input and output connections make for simple installation (RJ45 input/output connections, pins 1-8, 7.5V clamping)
  • 5 inch Ethernet patch cable enables ideal protection placed as close as possible to the point of use
  • Surge suppression utilizing high speed avalanche diodes divert excess energies on the network to ground
  • RoHS Compliance
  • Lifetime Warranty

Typical Applications

  • Ideal for the protection of network workstations, printers and other internetworking devices with a network Ethernet connection
  • Ideal for NICs, terminals, hubs, MAUs, LAN equipment

Package Includes

  • DNET1 dataline protector
  • 5-in. RJ45 patch cable
  • Warranty information and instruction manual

OUTPUT

Output Receptacles (1) Network
Circuit Breaker (amps) 750
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC; 230V AC
Recommended Electrical Service 120V, 230V
Input Connection Type RJ45
Input Cord Length (ft.) 0
Input Cord Length (m) 0.00

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 0
Clamping Voltage (RMS) 7.5

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection No
Network (Ethernet) Protection Yes
Additional Dataline Protection 1-8

PHYSICAL

Metal Case No

SPECIAL FEATURES

Right-Angle Plug No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteDataShield In-Line Surge Protector for Network and Phone Lines 1-Line RJ45
 
4.5

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

(1 of 1 customers found this review helpful)

 
4.0

So far so good

By 

from Undisclosed

Comments about Tripp Lite DataShield In-Line Surge Protector for Network and Phone Lines 1-Line RJ45:

Appears to be doing what it is supposed to do. No problems yet.

Comment on this review

(1 of 1 customers found this review helpful)

 
5.0

Every Laptop Should Have One!

By 

from Undisclosed

Comments about Tripp Lite DataShield In-Line Surge Protector for Network and Phone Lines 1-Line RJ45:

If you're like me and own a laptop (an expensive one at that) which contains your important information/work data -- and you prefer a wired internet connection where ever possible -- then this light, portable internet suppressor is absolutely essential to ensure the complete electrical protection your computer (when coupled with a portable surge suppressor for your powered connection). Complete protection = peace of mind!

Comment on this review

Displaying reviews 1-2

Back to top

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for DNET1

Do you own a DNET1?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.