Network Server Power Strip 1U Rack Mount 6 Outlets 15 ft Cord

1U Rackmount Power Strip with 6 Front-Facing Outlets and 15-ft. Cord

Model Number: RS-0615-F


  • 6 front facing outlets
  • 15 ft. cord
  • 19" 1U rackmount
  • All-metal housing

Tripp Lite's RS-0615-F power strip offers 15 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-0615-F ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 6 front-facing NEMA5-15R outlets, 15 ft AC power cord and lighted switch with latching safety cover prevents risk of accidental turn-off.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 6 Front-facing NEMA5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Key Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 6 front facing NEMA5-15R output receptacles
  • 15 foot AC cord NEMA5-15P plug connection
  • Lighted power switch confirms power on/off status
  • Latching switch guard prevents accidental turn off
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Typical Applications

  • Offers multiple outlet power distribution for multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • RS-0615-F Power Strip
  • Warranty information
  • Instruction manual

OVERVIEW

Intended Application Computer Networks

OUTPUT

Frequency compatibility 50 / 60 Hz
Circuit Breaker (amps) 15
Outlet quantity / type 6 NEMA 5-15R

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input connection type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.572
Voltage compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Red illuminated 2 positon switch controls power to all outlets
Locking switch cover Transparent locking switch cover prevents accidental shutoff

PHYSICAL

Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.445 x 44.45 x 11.4
Unit weight (lbs) 5.50
Unit weight (kg) 2.49
Material of construction Sheet metal
Receptacle Color Black
AC line cord color Black
Style Rackmount
Form factors supported 1U rackmount, wall-mount and undercounter installation supported
Outlets center to center measurement Distance between grouped outlets = 38.90mm; Distance between groups = 44.45mm; Distance between duplex outlets = 83.35

SPECIAL FEATURES

TVSS grounding Back panel nut and bolt grounding lug

CERTIFICATIONS

NOM (Mexico) NOM
UL1363 (Power Tap) UL1363 (UR status)
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Can the RS-0615-F be used for 220v?

10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The RS-0615-F can only be used in conjunction with 120 vac power.
We do however have many other products that may work for a 220 vac solution.
For more info please reach out to our pre sales applications team at 773-869-1234 or presaleshelp@tripplite.com.
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1174] What voltage can the RS-0615-F be used in?

The RS-0615-F can only be used in conjunction with 120 vac power. [Last Updated: Nov 1, 2013]

Was this answer helpful?

Do you own a RS-0615-F?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.