Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity
  • Null modem cables connect two serial devices that require a null modem configuration

Overview

Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6-ft. (1.83 m) cable has a DB9 female connector on each end. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.

Features

  • DB9 female to DB9 female, 6-ft. (1.83 m)
  • Full Handshake Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7.
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity

System Requirements

  • Two serial devices with DB9M connectors requiring a null modem (cross-wired) configuration

Package Includes

  • 6-ft. (1.83 m) Null Modem Gold Cable DB9F to DB9F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013323
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1DB9 (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.26
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.