Null Modem Serial RS232 Cable DB9 Male Female 6 ft

Null Modem Serial RS232 Cable (DB9 M/F), 6-ft.

Model Number: P454-006


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity
  • Null modem cables connect two serial devices that require a null modem configuration

Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6ft cable has a DB9 female connector on one end and a DB9 male connector on the other, and is considered a "Full Handshake" null modem cable. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.

Key Features

  • DB9 female to DB9 male
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated connectors provide superior conductivity

System Requirements

  • Two serial devices (one with a DB9 Male connector and the Other with a DB9 Female connector) requiring a null modem (cross-wired) configuration

Package Includes

  • 6-ft. Null Modem Gold Cable DB9F to DB9M

OVERVIEW

Intended Application Connecting Peripherals
Cable Type NULL MODEM

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332013347

PHYSICAL

Color Black
Style Null Modem Cables

CONNECTIONS

Connector A DB9 (MALE)
Connector B DB9 (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

pin configuration please

Thank you,

AEC
alekc@aol.com
1 year, 4 months ago
Customer avatar
by
alekcie
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
You can contact Tripp Lite Technical Support for this information, TechSupport@tripplite.com
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P454-006

Do you own a P454-006?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.