On Line Double Conversion UPS System 1kVA Tower 100V 110V 120V NEMA Outlets

SmartOnline 1kVA On-Line Double-Conversion UPS, Tower, 100/110/120V NEMA outlets

Model Number: SU1000XLA


  • 1000VA / 1kVA / 800 watt on-line double-conversion tower UPS
  • 100/110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swappable battery modules
  • USB, RS232 & EPO ports; support for SNMP/WEB card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-15P input; 5-15R outlets

Tripp Lite's Smart Online SU1000XLa on-line, double conversion UPS protects critical server, networking or telecommunications equipment from blackouts, brownouts, voltage fluctuations and surges in an attractive all-black upright tower form factor. Large capacity 1kVA/800 watt UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at 120V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS systems. True sine wave output and zero transfer time offers guaranteed compatibility with all equipment types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Includes 6 UPS supported outlets. 2 single-outlet load banks can be independently controlled via a software interface to selectively reboot remote equipment, or automatically shed less critical loads to extend battery runtime for the most critical equipment. Extended runtime available with optional BP24V15RT2U, BP24V28-2U or BP24V70-3U external battery packs. Includes slot for internal SNMP/web card, plus DB9 enhanced serial monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Includes Tripp Lite's PowerAlert UPS Power Management Software. Compatible with Tripp Lite's Watchdog Service Monitoring/Rebooting Software.

Key Features

  • True on-line, double conversion UPS provides a constant, pure sine wave AC output
  • Maintains continuous operation through blackouts, brownouts, voltage fluctuations and surges with zero transfer time
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard to solve power problems
  • Accepts input voltages between 80 and 150 (65 to 150 at loads under 70%), regulating output to 120V AC +/-2%
  • 1000VA/800 watt output capacity with 6 total outlets (6 NEMA5-15R)
  • Two built-in individually switchable load banks can be controlled via software interface to selectively reboot remote equipment or automatically shed less critical loads to extend battery runtime for the most critical equipment (2 banks of 1 outlet)
  • Standard internal battery set provides 14 minutes runtime at half load and 4 minutes at full load
  • Extended runtime available with optional BP24V15RT2U, BP24V28-2U or BP24V70-3U external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Attractive all-black upright tower format
  • Simultaneous communications use via HID-compliant USB port, serial port, and SNMP/web card slot
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
  • DB9 serial network interface supports RS-232 and contact closure messaging
  • Slot for optional SNMP/web card (part# SNMPWEBCARD)
  • Included PowerAlert UPS Power Management Software and cabling provides monitoring of in-depth site power conditions, full UPS status and fault warnings, output load level and load bank power control
  • Compatible with Tripp Lite's WatchDog Service Monitoring/Rebooting Software (part# WATCHDOGSW)
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU1000XLa Online UPS System
  • PowerAlert Software CD and cabling
  • Owner's Manual with warranty information
  • EPO (Emergency Power Off) cabling

OUTPUT

Output Volt Amp Capacity (VA) 1000
Output kVA Capacity (kVA) 1
Output Watt Capacity (Watts) 800
Power Factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 100V; 110V; 120V
Nominal Voltage Details 120V default
Frequency Compatibility 50 / 60 Hz
Frequency Compatibility Details Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
Output Receptacles (6) 5-15R
Load Management Receptacles Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 8.6A
Nominal Input Voltage(s) Supported 100V AC; 110V AC; 120V AC
UPS Input Connection Type 5-15P
Input Circuit Breakers 15A
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.5 min. (800w)
Half Load Runtime (min.) 14 min. (400w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible)
DC System Voltage (VDC) 24
Battery Recharge Rate (Included Batteries) Less than 6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC24-SUTWR
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction 2% output voltage regulation during overvoltages to 150
Undervoltage Correction 2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction 2% output voltage regulation during undervoltages to 65 (under 70% load only)

LEDS ALARMS & SWITCHES

LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation Power2 switches control off power operation and on power status, alarm-cancel, self-test, cold start operation.-fail alarm can be silenced using alarm-cancel switch
Switches 2 switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 570
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 10 x 6.8 x 13.2
UPS Power Module Dimensions (hwd, cm) 25.4 x 17.1 x 33.7
UPS Power Module Weight (lbs.) 29.8
UPS Power Module Weight (kg) 13.5
UPS Shipping Dimensions (hwd / in.) 14.2 x 10 x 18.5
UPS Shipping Dimensions (hwd / cm) 36.2 x 25.4 x 47
Shipping Weight (lbs.) 35.3
Shipping Weight (kg) 16
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 406.4
AC Economy Mode BTU / Hr. (Full Load) 173.6
Battery Mode BTU / Hr. (Full Load) 406.4
AC Mode Efficiency Rating (100% Load) 87%
AC Economy Mode Efficiency Rating (100% Load) 94%
Audible Noise < 45 dB at front side 1m

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software Included
Communications Cable USB and DB9 cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) 80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint) 150

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SU1000XLA 4.5 5 2 2
seems to work easy to set up and plug in equipment and it seems to work fine August 7, 2013
Product is easy to install. This product is used to keep a server up for a short period of time in the event of a power outage. Also used to filter power spikes. The product is very easy to setup and install. Had a couple of question concerning unit display and a couple of how to's but Tripp-Lite support was very helpful and answered all questions. I would recommend for use. June 10, 2013
1-2 of 2
(4 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

What isCrest Factor

Could this unit handle a 7 amp spike in current for 1 second the current would then drop down to 3.4 amps.
1 year, 6 months ago
Customer avatar
by
llewellin
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SU1000XLA will support a maximum input current rating at 8.6 amps (1032 watts) instantaneously so the 7 amps (840 watts) will be supported briefly.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 4 months ago
Customer avatar
by
MattSac
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
A UPS system is designed to be plugged directly into the wall and be fed utility power. This will ensure the UPS system will provide a pure sine wave to the connected equipment.
As the SU UPS systems are a true online, double conversion products they would be the best bet in cleaning up the line but depening on the power coming out of the inverter, we can't guarantee this will work and it's kind of a coin toss.
For additional info please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 2 months ago
Customer avatar
by
scott decker
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
In order to make sure the SU1000XLa is working efficiently, designated Tripp Lite external batteries should be used exclusively.

Part numbers on those batteries are as follows:
BP24V15RT2U (limit one):
http://www.tripplite.com/en/products/model.cfm?txtModelID=3827

BP24V28-2U (limit one):
http://www.tripplite.com/en/products/model.cfm?txtModelID=3015

BP24V70-3U (multi-pack compatible):
http://www.tripplite.com/en/products/model.cfm?txtModelID=3016

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
7 months ago
Customer avatar
by
John W.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The serial numbers on all of the Tripp Lite UPS systems should be located on the back of the unit on either the lower right or left sides.

If this is a unit you have an need further assistance locating that number, please reach out to our main product support team at 773-869-1233 or techsupport@tripplite.com.
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU1000XLA

learn more

Runtime at Full Load

4.5 min. (800w)

Runtime at Half Load

14 min. (400w)

see complete runtime chart

Do you own a SU1000XLA?

Get all your support resources in one place.

go to model support
RBC24-SUTWR replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU1000XLA requires 1 RBC24-SUTWR battery.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.