On Line Double Conversion UPS System 2.2kVA 2U Rack Tower 110V 120V NEMA Outlets

SmartOnline 2.2kVA On-Line Double-Conversion UPS, 2U Rack/Tower, 110/120V NEMA outlets

Model Number: SU2200RTXL2UA


  • 2200VA / 2.2kVA / 1600 watt on-line double-conversion 2U rack/tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swap batteries; 19 in / 48.3cm installed depth
  • USB, RS232 & EPO ports; support for SNMP/WEB card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA 5-20P input; L5-20R & 5-15/20R outlets

2200VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 19 inches. Expandable battery runtime with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs. Full-time sine wave 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. NEMA 5-20P input plug. NEMA 5-15/20R and NEMA L5-20R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITWM 2-post rack & wallmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Key Features

  • SmartOnline high performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to selectable 110/120V (+/-2%) values
  • Standard internal battery set offers 14 min. runtime at half load (800W) and 4.5 min. at full load (1600W)
  • Automatic restart after power outages that drain batteries and shutdown UPS immediately provide AC power to equipment when power returns
  • Extended runtime available with optional BP48V24-2U (limit 1), BP48V60RT-3U (multi-pack compatible) and BP48V27-2US (multi-pack compatible) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Compact rackmount form factor installs using only 2 rack spaces (2U) with a maximum installed depth of only 19 inches
  • Ships with all mounting accessories for 4 post rackmount installation
  • Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and SNMPWEBCARD slot
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot, UPS nominal voltage adjustment and UPS line to battery power voltage setpoints
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA 5-20P input plug; NEMA 5-15/20R & NEMA L5-20R output receptacles
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has 3 outlets)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user required
  • Single line TEL/DSL or network ethernet line surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU2200RTXL2Ua On-line Double-Conversion UPS System
  • PowerAlert Software and cabling
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 2200
Output kVA Capacity (kVA) 2.2
Output Watt Capacity (Watts) 1600
Output kW Capacity (kW) 1.6
Power Factor 0.7
Crest Factor 3:1
Nominal Output Voltage(s) Supported 110V; 120V
Nominal Voltage Details 120V default
Frequency Compatibility 50 / 60 Hz
Frequency Compatibility Details Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
UPS Output Receptacles 6 5-15/20R outlet(s); 1 L5-20R outlet(s)
Load Management Receptacles Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 16A
Nominal Input Voltage(s) Supported 110V AC; 120V AC
UPS Input Connection Type 5-20P
Input Circuit Breakers 30A
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
UPS Input Cord Length Details Built-in
Recommended Electrical Service 20A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.5 min. (1600w)
Half Load Runtime (min.) 14 min. (800w)
Expandable Battery Runtime Extended runtime supported via optional external battery packs
External Battery Pack Compatibility BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible)
Expandable Runtime Description BP48V24-2U (limit 2 w/ 48VDCSPLITTER)
DC System Voltage (VDC) 48
Battery Recharge Rate (Included Batteries) Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC94-2U
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, user replaceable sealed, flame retardant, non-spillable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction 2% output voltage regulation during overvoltages to 150
Undervoltage Correction 2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction 2% output voltage regulation during undervoltages to 65 (under 70% load only)

LEDS ALARMS & SWITCHES

LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch
Switches 2 switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 570
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Included Mounting Accessory Description Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 3.5 x 17.5 x 19
UPS Power Module Dimensions (hwd, cm) 8.9 x 44.4 x 48.3
Rack Height (U Spaces) 2U
UPS Power Module Weight (lbs.) 47.4
UPS Power Module Weight (kg) 21.5
UPS Shipping Dimensions (hwd / in.) 9.8 x 20.2 x 24
UPS Shipping Dimensions (hwd / cm) 24.8 x 51.4 x 61
Shipping Weight (lbs.) 57.3
Shipping Weight (kg) 26
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 812.9
AC Economy Mode BTU / Hr. (Full Load) 347.2
Battery Mode BTU / Hr. (Full Load) 885.6
AC Mode Efficiency Rating (100% Load) 87%
AC Economy Mode Efficiency Rating (100% Load) 94%
Audible Noise < 45dB at 1m

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software Included
Communications Cable USB and DB9 cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) 80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint) 150

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SU2200RTXL2UA 4.7 5 14 14
This has been a great UPS for our medium sized racks, we plan on getting more of them in the future. Needs more LED's!!! April 11, 2014
Very nice UPS. Does exactly what it is supposed to do and has saved a couple of my servers at least 4 times in the past year. September 25, 2013
Reliable and Easy To Use Our company began replacing our other UPS brands with Tripp-lite over the last few years. This model resides in our branch offices' IT room. Easily setup in a rack, with simple alert options added.. the unit has endured many brown outs, outages and other power issues. Throughout, it has had a higher than average battery life ( as well as ease of replacement), superior reliability, and performed it duties quietly:) We had one instance of customer service and felt it was much better experience than the other brands. Purely based on reliability, I give this 5 stars as it has great endurance and its reliability has saved so much downtime, headaches and additional workload. September 6, 2013
we have these for locations we have for switchers in our warehouse and other remote locations great product and cost affective May 16, 2013
2 next>>
(5 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Preliminarily, battery life depends on many factors including ambient site temperature, and the frequency/duration of inverter or batttery operations realized. So with a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
 
Products related to my question
 
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about rscott is loaded.
Additional information about rscott could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
There several possible conditions that will cause a fault in the SU2200RTXL2UA. There are also different variations of faults conditions, most of which can be easily rectified. The owners manual defines some of these conditions and provides possible causes for the fault. Copy and paste the following link into your internet browser's address field. This will take you to the website for the owner's manual for this unit. Starting on page 11, you will find explanations for fault conditions and suggestions of what may be the cause.
Contact Tripp Lite Technical Support for further assistance.

http://www.tripplite.com/shared/techdoc/Owners-Manual/932471.pdf
2 years, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

Use of Product as as Isolation Transformer?

Since the unit is designed for double conversion operation, is it capable of providing the function of an isolation transformer between the source Facility Ground and the Load Ground? Application is to assure all instrument loads referenced to their chassis ground can operate in an isolated fashion from the Facility Ground and referenced to a single point, isolated, Instrument Reference/Ground system. If not, Does Tripplite manufacture a suitable Isolation Transformer that this product can be plugged into to isolate the entire system?
1 year, 11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products.

If you'd like to discuss the SU2200RTXL2UA as it relates to your specific grounding application further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 7 months ago
Customer avatar
by
steve
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SU2200RTXL2UA operates at a 0.7 Output Power Factor, resulting in 1600W of useable Output Wattage.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 weeks, 2 days ago
Customer avatar
by
Bill
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU2200RTXL2UA

learn more

Runtime at Full Load

4.5 min. (1600w)

Runtime at Half Load

14 min. (800w)

see complete runtime chart

Do you own a SU2200RTXL2UA?

Get all your support resources in one place.

go to model support
RBC94-2U replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU2200RTXL2UA requires 1 RBC94-2U battery.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.