On Line Double Conversion UPS System 3kVA 3U Rack Tower 110V 120V NEMA Outlets

SmartOnline 3kVA On-Line Double-Conversion UPS, 3U Rack/Tower, 110/120V NEMA outlets

Model Number: SU3000RTXL3U


  • 3000VA / 3kVA / 2400 watt on-line double-conversion 3U rack/tower UPS
  • 110/120V +/-2% output at 50/60Hz, high efficiency economy mode option
  • Expandable runtime, Hot-swap batteries, 26 in. / 66cm installed depth
  • USB, RS232 & EPO ports; support for SNMP/WEB card options
  • Front panel status LEDs with detailed load and battery metering
  • 2 independently switchable output load banks
  • NEMA L5-30P input; L5-30R, 5-15/20R & 5-15R outlets

3000VA on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 3U rackmount form factor with an installed depth of 26 inches. Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs. Full time sine wave 110 or 120V output with +/-2% voltage regulation. Online, double-conversion Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Highly efficient operation in optional economy mode saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA 5-15, NEMA 5-15/20R and NEMA L5-30R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two-bank PDU switching supports load shedding and remote reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for viewing in rackmount or tower configurations. Dataline surge suppression for dialup, DSL or network Ethernet connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories included; 2-9USTAND tower kit and 2POSTRMKITHD 2-post rackmount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Key Features

  • SmartOnline high performance UPS system is ideal for critical voice, data, medical and industrial network applications
  • True on-line, double-conversion UPS provides perfectly regulated sine wave output within 2% of 110/120V (user selectable) under all usage conditions
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 150V back to selectable 110/120V (+/-2%) values
  • Standard internal battery set offers 14 minutes runtime at half load (1200W) and 5 minutes at full load (2400W)
  • Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Compact rackmount form factor installs using only 3 rack spaces (3U) with a maximum installed depth of 26 inches
  • Ships with all mounting accessories for 4 post rackmount installation
  • Optional 2POSTRMKITHD enables 2 post rackmount installation (not wallmount compatible)
  • Optional 2-9USTAND accessory enables small-footprint upright tower placement
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and SNMPWEBCARD slot
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
  • UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot, UPS nominal voltage adjustment and UPS line to battery power voltage setpoints
  • Built-in Emergency Power Off (EPO) interface with cable
  • NEMA L5-30P input plug; NEMA 5-15/20R & L5-30R output receptacles
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has four outlets)
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time consuming connection of internal batteries by user required
  • Single line TEL/DSL or network ethernet line surge suppression
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU3000RTXL3U UPS System
  • PowerAlert Software and Cabling
  • Mounting hardware for 4 post rack enclosures
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 3000
Output kVA Capacity (kVA) 3
Output Watt Capacity (Watts) 2400
Output kW Capacity (kW) 2.4
Power Factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 110V; 120V
Nominal Voltage Details 120V default
Frequency Compatibility 50 / 60 Hz
Frequency Compatibility Details Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
UPS Output Receptacles 4 5-15R outlet(s); 4 5-15/20R outlet(s); 1 L5-30R outlet(s)
Output Receptacles Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output Circuit Breakers 15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 24A
Nominal Input Voltage(s) Supported 110V AC; 120V AC
UPS Input Connection Type L5-30P
Input Circuit Breakers 40A
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
Recommended Electrical Service 30A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 5 min. (2400w)
Half Load Runtime (min.) 14 min. (1200w)
Expandable Battery Runtime Supports extended runtime with optional external battery packs
External Battery Pack Compatibility BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible)
DC System Voltage (VDC) 72
Battery Recharge Rate (Included Batteries) Less than 6 hours from 10% to 80% (typical, full load discharge)
Replacement Battery Cartridge (Internal UPS Battery Replacement) RBC96-3U (quantity 1)
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction 2% output voltage regulation during overvoltages to 150
Undervoltage Correction 2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction 2% output voltage regulation during undervoltages to 65 (under 70% load only)

LEDS ALARMS & SWITCHES

LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch
Switches 2 switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 510
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Optional Mounting Accessory Notes Wallmount installation not recommended
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 5.2 x 17.8 x 26
UPS Power Module Dimensions (hwd, cm) 13.3 x 45.1 x 66
Rack Height 3U
Secondary Form Factor Tower (requires 2-9USTAND )
UPS Power Module Weight (lbs.) 73.8
UPS Power Module Weight (kg) 33.5
UPS Shipping Dimensions (hwd / in.) 11.2 x 23 x 31.5
UPS Shipping Dimensions (hwd / cm) 28.6 x 58.4 x 80
Shipping Weight (lbs.) 112.4
Shipping Weight (kg) 51
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 1112.7
AC Economy Mode BTU / Hr. (Full Load) 520.9
Battery Mode BTU / Hr. (Full Load) 1219.3
AC Mode Efficiency Rating (100% Load) 88%
AC Economy Mode Efficiency Rating (100% Load) 94%

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software Included
Communications Cable USB and DB9 cabling included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) 80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint) 150

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SU3000RTXL3U 5 5 1 1
Excellent First bought the UPS. Then added an extra baterry pack. Now we will add the webcard. Good product, very well built. My first time as a UPS buyer. We have one 3 KVA and one 2.2 KVA. Both with extra batteries. Reliable. May 5, 2014
1-1 of 1
(5 Questions : 6 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Runtime most important

I am looking for a longer runtime, network connectivity, and the ability to automatically shutdown machines when UPS is drained. The second 2 are pretty clear but the capacity is not so clear.
3000VA is acceptable load except I need the runtime to be longer. So which is a better choice, to select a 5000va device or increase battery capacity to a 3000va device?
1 year, 9 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello we have 2 TRIPP LITE SMARTONLINE UPS . One 3 KVA and another 2.2 KVA. Same series. We calculated the load using a tool on this website. Then we bought the 3 KVA one. After that we bought the 2.2 KVA one and added the extra baterry set. Now we ordered the extra battery set for the 3 KVA. All tools are on this website. I am a newby on this and we were able to calculate it. For equippment not listed , and electrician meassured the load per device.

I just bought a pair of SMTPCARDs in order to monitor remotely. The last step will be to implement the software that shuts down the servers. That you can download here and a cd comes with the UPS[s.
Excellent and relyable products. I am very satisfied with our purchase. Devote a time to investigate, in order to sized properly. Correctly sizing and grounding is vital. Define the running time you need and the load.
4 months, 2 weeks ago
Customer avatar
by
AIG
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SU3000RTXL3U unit's runtime can easily be extended by simply adding optional external battery packs. This also applies to our all our UPS variants with external battery capability. Runtime then is based on your application's total wattage draw as well as the specific UPS/External Battery configuration in question.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Fault-tolerant auto-bypass mode?

Does the Fault-tolerant auto-bypass mode, mean that if the unit is overloaded or has fault it will bypass the the UPS and go to straight utility power?
1 year, 6 months ago
Customer avatar
by
Greg
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Our internal bypass will indeed operate as you've described.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 4 months ago
Customer avatar
by
kirtney
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SU3000RTXL3U unit utlizes a NEMA L5-30P twist-lock 30A rated plug.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I have a su3000rtxl3u:
Voltage required=120 VAC,
Wattage required=150 Watts,
Runtime Required Minimum=6 Hours,
Runtime Required Maximum=8.5Hours
How many external battery racks do I need to accomplish that runtime sucessfully?
10 months ago
Customer avatar
by
scoreboard
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
First off please know the SU3000RTXL3U requires a 30 amp 120 vac input and a NEMA L5-30 wall outlet.

Secondly it's not a best practice to put such a small draw on a larger UPS system. When a small draw is on a UPS system it has to over compensate, and over work for such a small wattage and in doing so you run the risk of the UPS system not being efficient in regards to lifespan.

If a longer runtime is required the best thing to do is look at a unit closer to the draw of the equipment and add batteries or even a generator.

For a UPS system to support 150 watts for 6-8.5 hours I would suggest leading with something closer to the wattage like the SU750RTXL2U:
http://www.tripplite.com/en/products/model.cfm?txtModelID=3194

At 150 watts the UPS system will provide about 27 minutes runtime and adding qty. 1 BP24V70-3U will bring the runtime to 8 hrs. 56 minutes.

Here's the link on the battery: http://www.tripplite.com/en/products/model.cfm?txtModelID=3016

However if the SU3000RTXL3U is already purchased, at 150 watts the UPS system will bring the runtime to 2 hrs 22 minutes, and adding qty. 1 BP72V15-2U will bring the runtime to 7 hrs 1 minute--here's the link on that battery:
http://www.tripplite.com/en/products/model.cfm?txtModelID=3019

For additional information and explanations please reach out to our UPS applications team at 773-869-1236 or UPSApplications@tripplite.com.
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Typically when questions like this are asked we like to get a little more info on the application to make sure what we're providing is really what's needed.

For this the best thing to do is reach out to our UPS Applications team at 773-869-1236 or UPSApplications@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU3000RTXL3U

learn more

Runtime at Full Load

5 min. (2400w)

Runtime at Half Load

14 min. (1200w)

see complete runtime chart

Do you own a SU3000RTXL3U?

Get all your support resources in one place.

go to model support
RBC53 replacement UPS battery Does your UPS need a new battery?

The SU3000RTXL3U has multiple battery configurations. Our easy-to-use Battery Finder can help..

go to Battery Finder

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.