On Line Double Conversion UPS System 6kVA 6U Rack Tower 208V 120V 240V 120V Hardwire Transformer Included

SmartOnline 6kVA On-Line Double-Conversion UPS, 6U Rack/Tower, 208/120V or 240/120V Hardwire output, Transformer Included

Model Number: SU6000RT4UTFHW


  • 6kVA / 6000VA / 5400W on-line double-conversion UPS; 0.9 power factor
  • 208/120V or 240/120V 60Hz output; Economy mode option
  • 6U Rack/Tower installation; Hot-swappable power and battery modules
  • USB, RS232 & EPO ports; SNMP/WEB and contact-closure card options
  • Front panel LEDs with detailed LCD monitoring and control screen
  • Expandable runtime with optional external battery packs
  • Hardwire input (3 wire); NEMA 5-15R, 5-15/20R & Hardwire outputs

Tripp Lite SU6000RT4UTFHW 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 6U rack/tower compatible configuration. Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Detachable back panel PDU with manual bypass switch supports hot-swappable UPS power module replacement with no interruption to connected equipment. 4U UPS power module and included 2U low-voltage transformer install in only 6 rack spaces total (6U) with a maximum installed depth of only 21.8 in. / 55.3 cm. Maintains full-time sine wave output within 2% of selectable 208/240V and 120V nominal at 60Hz during brownouts as low 100V and overvoltages as high as 300V. Expandable runtime is supported with optional BP192V12-3U external battery packs. Battery independent restart ensures automatic UPS power-up without userinteraction after lengthy power outages, even when batteries are expired and require replacement. Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs. Network-grade AC surge and noise suppression. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces. Optional SNMP/Web and contact-closure communications card accessories available. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Included PowerAlert monitoring software offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted. Included software packages include PowerAlert Local, PowerAlert Network Shutdown Agent and PowerAlert Network Management System for complete support for a wide variety of application types. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS for a variety of control options to support advanced UPS settings and configurations. LED / LCD display panel rotates for viewing in rackmount or tower configurations. Hardwire input. Hardwire UPS output, plus 1 L6-30R, 8 5-15/20R and 4 5-15R outlets. External battery packs are field replaceable and hot swappable. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Key Features

  • Tripp Lite SU6000RT4UTFHW 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system in a 6U rack/tower compatible configuration (4U power module plus 2U low-voltage transformer)
  • Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Detachable back panel PDU contains input line cord connection, output receptacles and manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
  • Hardwire input (208/240V L1, L2 + G)
  • Hardwire high and low voltage output, plus 8 5-15/20R and 4 5-15R 120V outlets
  • Included rail kit supports 4U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (2 required for SU6000RT4UTFHW)
  • Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UTFHW)
  • Maximum installed rack depth of only 21.8 in. / 55.3 cm
  • Maintains full-time sine wave output within 2% of selected 208/240V and 120V nominal at 60Hz in double conversion mode
  • Corrects brownouts to 156V at full load (100V at 50% load or less)
  • Corrects overvoltages to 290V at full load (300V at 90% load or less)
  • Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
  • Network-grade AC surge and noise suppression
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and optional SNMP card slot interfaces
  • UPS card slot supports one card-based network interface option (part # SNMPWEBCARD) or dry-contact monitoring accessory (part # RELAYIOCARD)
  • Optional SNMPWEBCARD offers communications and control via secure remote web and network interfaces
  • Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Includes Free PowerAlert monitoring software packages; PowerAlert LOCAL for desktops and small business networks, PowerAlert NSA (Network Shutdown Agent) for larger networks and PowerAlert NMS (Network Management System) for monitoring up to 250 SNMP-enabled UPS, PDU and other networking devices
  • Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
  • LED/LCD display panel rotates for viewing in rackmount or tower configurations
  • Supports Emergency Power Off (EPO) via built-in interface
  • Battery independent restart ensures automatic UPS power-up without userinteraction after lengthy power outages, even when batteries areexpired and require replacement
  • BP192V12-3U external battery packs are field replaceable and hot swappable
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU6000RT4UHVPM Hot-swappable UPS Power Module
  • SUPDMB6KHW Detachable PDU with Maintenance Bypass Switch
  • SU6000XFMR2U Low voltage transformer
  • PowerAlert Software CD
  • 1 x 6-ft. USB Cable
  • 1 x 6-ft. Serial Cable
  • 4 Post Rackmount Hardware (2 sets)

OUTPUT

Output Volt Amp Capacity (VA) 6000
Output kVA Capacity (kVA) 6.0
Output Watt Capacity (Watts) 5400
Output kW Capacity (kW) 5.4
Power Factor 0.9
Crest Factor 3:1
Nominal Output Voltage(s) Supported 120V; 208V; 240V
Frequency Compatibility 60 Hz
Frequency Compatibility Details Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
Output Receptacles (4) 5-15R; (8) 5-15/20R; (1) L6-30R; Hardwire
Output Receptacle Details Hardwire input and output connections are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Output Circuit Breakers Low voltage 20A breakers on the transformer module protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each
Output AC Waveform (AC Mode) Pure Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
Nominal Input Voltage(s) Supported 208V AC; 240V AC
Nominal Input Voltage Description Factory configured to 208V
UPS Input Connection Type Hardwire
Recommended Electrical Service 40A (200/208v); 30A (220/230/240v)
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 2 minutes (5400 watts)
Half Load Runtime (min.) 8.5 minutes (2700 watts)
Expandable Battery Runtime Runtime is expandable with external battery packs
External Battery Pack Compatibility BP192V1037C-1PH ; BP192V12-3U ; BP192V1407C-1PH ; BP192V557C-1PH ; BP192V787C-1PH ; BP192V5RT2U (limit 1)
DC System Voltage (VDC) 192
Battery Recharge Rate (Included Batteries) 6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC5-192
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, user replaceable internal batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly

LEDS ALARMS & SWITCHES

LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Audible Alarm Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm Cancel Operation Alarm cancel switch
Switches Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads

SURGE / NOISE SUPPRESSION

UPS AC Suppression Response Time Instantaneous
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Included Mounting Accessory Description 4 post rackmount installation accessories included (2 sets)
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Optional Mounting Accessory Notes 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate UPS and transformer components
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 6.85 x 17.5 x 20.7
UPS Power Module Dimensions (hwd, cm) 17.4 x 44.5 x 52.6
Installed Whole System Maximum Rack Depth (in.) 21.8
Installed Whole System Maximum Rack Depth (cm) 55.4
Rack Height (U Spaces) 6U
UPS Power Module Weight (lbs.) 116.2
UPS Power Module Weight (kg) 52.8
Stepdown Transformer Dimensions (hwd / in.) 3.5 x 17.5 x 21.8
Stepdown Transformer Dimensions (hwd / cm) 8.8 x 44.5 x 55.4
Stepdown Transformer Weight (lbs.) 72.6
Stepdown Transformer Weight (kg) 33
UPS Shipping Dimensions (hwd / in.) 22.2 x 23.6 x 29.1
UPS Shipping Dimensions (hwd / cm) 56.4 x 59.9 x 73.9
Shipping Weight (lbs.) 232.1
Shipping Weight (kg) 105.4
Cooling Method Fans
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 1767
AC Economy Mode BTU / Hr. (Full Load) 765
Battery Mode BTU / Hr. (Full Load) 1784
AC Mode Efficiency Rating (100% Load) 90%
AC Economy Mode Efficiency Rating (100% Load) 96%
Operating Elevation (ft.) 0-3000m (0 to 10,000 ft.)
Audible Noise 60 dBA at front side 1 meter
Operating Elevation (m) 0-3000 m

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert Software Included
Communications Cable USB, DB9 serial and EPO cables included
WatchDog Compatibility Yes

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) 156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint) 280V (full load) / 300V (90% load or less)

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification Details IEC 61000-4-5 1995 B Surge Immunity

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
hello, i bought this cpu but then found out it doesnt come with internal batteries, i was been told i will have to buy external batteries for it, is it true?
the model is Tripp Lite SmartOnline 6KVA Rack/Tower UPS
2 years, 2 months ago
Customer avatar
by
salman
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the SU6000RT4UTFHW you've recently purchased. Please note that this unit ships with one RBC5-192 internal battery cartridge pre-installed. Additional runtime can be attained by utilizing additional external battery packs such as our BP192V12-3U.

If you'd like to discuss your runtime options, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU6000RT4UTFHW

learn more

Runtime at Full Load

2 minutes (5400 watts)

Runtime at Half Load

8.5 minutes (2700 watts)

see complete runtime chart

Do you own a SU6000RT4UTFHW?

Get all your support resources in one place.

go to model support
RBC5-192 replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU6000RT4UTFHW requires 1 RBC5-192 battery.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.