On Line Double Conversion UPS System 6kVA 6U Rack Tower 208V 120V 240V 120V NEMA Outlets Included Low Voltage Transformer

SmartOnline 6kVA On-Line Double-Conversion UPS, 6U Rack/Tower, Low-Voltage Transformer and Bypass Switch Included

Model Number: SU6000RT4UTF


  • Completely user hot-swappable—no service call or technician needed
  • Included maintenance bypass switch enables live replacement of UPS with zero downtime
  • Protects rackmount servers, telecom systems and other networking equipment in high-voltage environments
  • True on-line operation, pure sine wave output and zero transfer time to battery
  • 208/240V input voltage
  • 16 outlets (4 5-15R; 8 5-15/20R; 2 L6-20R; 2 L6-30R)
  • 6kVA/5400W capacity in 6U total form factor with power module and independent, detachable PDU
  • Included 2U low-voltage transformer for total equipment compatibility
  • Hot-swappable power and battery modules
  • 8.5-minute half-load runtime, 2-minute full-load; expandable runtime with external battery packs
  • Front panel LEDs with detailed LCD monitoring and control screen
  • USB, RS232 and SNMP communication ports with included PowerAlert software for complete network power management and control
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only); 2-year warranty

Featuring true on-line operation with pure sine wave output, zero transfer time to battery and complete UPS replacement capability with no downtime, the SU6000RT4UTF provides the highest level of protection available for mission-critical equipment from all power problems. It converts incoming AC power to DC, and re-converts it back to filtered AC output with a pure sine wave, providing ultimate protection. The SU6000RT4UTF has a 6kVA/5400W capacity and 16 AC outlets (4 5-15R; 8 5-15/20R; 2 L6-20R; 2 L6-30R). Using the 2U transformer, the SU6000RT4UTF can support both low- and high-voltage equipment.

With its detachable PDU, the SU6000RT4UTF is easily hot-swappable by a user of any skill set—no need for lengthy and expensive service calls, and no downtime if a repair or battery replacement is needed. In bypass mode, the PDU passes power to equipment without the use of the power and battery modules, allowing them to be removed while keeping your application in operation.

UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The SU6000RT4UTF’s runtime can be expanded with external battery packs.

The SU6000RT4UTF features a highly efficient (96%) economy mode setting that can significantly reduce a facility's energy costs by minimizing heat output, reducing cooling requirements and consuming less electricity.

An LCD display with LED indicators enables IT personnel to monitor operating modes and conditions. The LCD/LED panel rotates for viewing in horizontal rack or vertical tower installations and includes an audible alarm that signals various conditions.

The SU6000RT4UTF features a USB port and a DB9 port that, when used with Tripp Lite's included PowerAlert software, provide comprehensive network power monitoring and control. An optional SNMPWEBCARD accessory can enable the UPS to operate as an IP managed device.

The unit requires only 6U of rack space in a standard rack enclosure and can be installed in a 2-post rack using the 2POSTRMKITHD accessory (2 required), or in a tower configuration with the 2-9USTAND accessory.

The SU6000RT4UTF comes with $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) for connected equipment and a 2-year warranty.

Key Features

  • Tripp Lite SU6000RT4UTF 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system in a 6U rack/tower compatible configuration (4U power module plus 2U low-voltage transformer; at 208V nominal, output is limited to 4992 watts)
  • Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Detachable back panel PDU contains input line cord connection, output receptacles and manual bypass switch to support hot-swappable whole UPS replacement with no interruption to connected equipment
  • L6-30P input plug
  • UPS supported outlets include two L6-30R, two L6-20R, 8 5-15/20R and 4 5-15R outlets
  • Included rail kit supports 4U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks (2 required for SU6000RT4UTF)
  • Optional 2-9USTAND supports upright tower placement (1 required for SU6000RT4UTF)
  • Maximum installed rack depth of only 21.8 in. / 55.3 cm
  • Maintains full-time sine wave output within 2% of selected 208/240V and 120V nominal at 60Hz in double conversion mode
  • Corrects brownouts to 156V at full load (100V at 50% load or less)
  • Corrects overvoltages to 290V at full load (300V at 90% load or less)
  • Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
  • Network-grade AC surge and noise suppression
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and optional SNMP card slot interfaces
  • UPS card slot supports one card-based network interface option (part # SNMPWEBCARD) or dry-contact monitoring accessory (part # RELAYIOCARD)
  • Optional SNMPWEBCARD offers communications and control via secure remote web and network interfaces
  • Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Includes Free PowerAlert monitoring software packages; PowerAlert LOCAL for desktops and small business networks, PowerAlert NSA (Network Shutdown Agent) for larger networks and PowerAlert NMS (Network Management System) for monitoring up to 250 SNMP-enabled UPS, PDU and other networking devices
  • Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
  • LED/LCD display panel rotates for viewing in rackmount or tower configurations
  • Supports Emergency Power Off (EPO) via built-in interface
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • BP192V12-3U external battery packs are field replaceable and hot swappable
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

OUTPUT

Output Capacity Details Output capacity de-rates to 4992 watts when used at 208V nominal; Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Output Volt Amp Capacity (VA) 6000
Output kVA Capacity (kVA) 6.0
Output Watt Capacity (Watts) 5400
Output kW Capacity (kW) 5.4
Power Factor .9
Crest Factor 3:1
Nominal Output Voltage(s) Supported 120V; 208V; 240V
Nominal Voltage Details This configuration requires the Power Module be set to 208 or 240V output voltage; included step-down transformer supports 120V output (when the voltage-selection switch on the transformer module is set to match the 208 or 240V power module setting)
Frequency Compatibility 60 Hz
Frequency Compatibility Details Output frequency regulation +/-0.05Hz (free running)
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
Output Receptacles (4) 5-15R; (8) 5-15/20R; (2) L6-20R; (2) L6-30R
Output Receptacle Details Output receptacles and input line cord are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement
Output Circuit Breakers High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each
Output AC Waveform (AC Mode) Pure Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V)
Nominal Input Voltage(s) Supported 208V AC; 240V AC
Nominal Input Voltage Description Factory configured to 208V
UPS Input Connection Type L6-30P
UPS Input Cord Length (ft.) 10
UPS Input Cord Length (m) 3
Recommended Electrical Service 30A
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 2 min. (5400 watts)
Half Load Runtime (min.) 8.5 min. (2700 watts)
Expandable Battery Runtime Runtime is expandable with external battery packs
External Battery Pack Compatibility BP192V1037C-1PH ; BP192V12-3U ; BP192V1407C-1PH ; BP192V557C-1PH ; BP192V787C-1PH ; BP192V5RT2U (limit 1)
DC System Voltage (VDC) 192
Battery Recharge Rate (Included Batteries) 6 hours from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC5-192
Battery Access Front panel battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction Corrects overvoltages as high as 300V (<90% load) and 280V (full load)
Undervoltage Correction Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly

LEDS ALARMS & SWITCHES

LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status
Front Panel LCD Display Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Audible Alarm Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm Cancel Operation Alarm cancel switch
Switches Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads.

SURGE / NOISE SUPPRESSION

UPS AC Suppression Response Time Instantaneous
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Included Mounting Accessory Description Two sets of adjustable 4 post 19 inch rackmount installation rails included
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Optional Mounting Accessory Notes 2 post rackmount installation requires two 2POSTRMKITHD accessories; Tower installation requires one 2-9USTAND accessory
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 6.85 x 17.5 x 20.7
UPS Power Module Dimensions (hwd, cm) 17.4 x 44.5 x 52.6
Installed Whole System Maximum Rack Depth (in.) 21.8
Installed Whole System Maximum Rack Depth (cm) 55.4
Rack Height (U Spaces) 6
UPS Power Module Weight (lbs.) 116.2
UPS Power Module Weight (kg) 52.8
Stepdown Transformer Dimensions (hwd / in.) 3.5 x 17.5 x 21.8
Stepdown Transformer Dimensions (hwd / cm) 8.8 x 44.5 x 55.4
Stepdown Transformer Weight (lbs.) 72.6
Stepdown Transformer Weight (kg) 33
UPS Shipping Dimensions (hwd / in.) 22.5 x 25 x 30
UPS Shipping Dimensions (hwd / cm) 57.2 x 63.5 x 76.2
Shipping Weight (lbs.) 293
Shipping Weight (kg) 133
Cooling Method Fans
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 1767
AC Economy Mode BTU / Hr. (Full Load) 707
AC Mode Efficiency Rating (100% Load) 90%
AC Economy Mode Efficiency Rating (100% Load) 96%
Operating Elevation (ft.) 0-3000m (0 to 10,000 ft.)
Audible Noise 60 dBA at front side 1 meter
Operating Elevation (m) 0-3000 m

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert Software Included
Communications Cable USB, DB9 serial and EPO cables included
WatchDog Compatibility Yes

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) 156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint) 280V (full load) / 300V (90% load or less)

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)
UPS Certification Details IEC 61000-4-5 1995 B Surge Immunity

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SU6000RT4UTF 4 5 1 1
5 Servers Protected Well I still have not taken the time to configure alerts, but after several months my Tripplite has stood up to our irregular electrical supply September 6, 2013
1-1 of 1
(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Connection question

I intend to connect this to 240V and have already had our electrician wire in an L6-30 receptacle. Do I need to do anything to this unit prior to connecting to 240VAC?
1 year, 2 months ago
Customer avatar
by
Gord
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SU6000RT4UTF requires a dedicated 30 amp 208 vac or 240 vac input circuit with an L6-30 wall outlet.

So if this is what your electrician has for you, then you're good to go as far as input.

For additional information please reach out to our UPS Applications team at 773-869-1236 or UPSApplications@tripplite.com.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Our service technician has mentioned that the UPS and External battery packs need to be installed so there is a 12 inch gap above the battery packs so that the batteries can be serviced.

I need your guidance as well as some documentation pointing this out so I can present to management and the original installer to keep this in mind for future installs. please help.
6 months ago
Customer avatar
by
Jay
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
For additional assistance and documentation on the SU6000RT4UTF, please reach out to our UPS Applications team at 773-869-1236 or via email at UPSapplications@tripplite.com.
5 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU6000RT4UTF

learn more

Runtime at Full Load

2 min. (5400 watts)

Runtime at Half Load

8.5 min. (2700 watts)

see complete runtime chart

Do you own a SU6000RT4UTF?

Get all your support resources in one place.

go to model support
RBC5-192 replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU6000RT4UTF requires 1 RBC5-192 battery.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.