Tripp Lite

PowerAlert Software Suite

Release 12.04.0040

Site Map
Model Number Search
 



 

 

Tripp Lite has released the latest version of its PowerAlert software suite. The major component of this release is Tripp Lite’s PowerAlert Network Management Software providing centralized management of up to 250 Tripp Lite devices on a network. Use the links below to download the software.

We appreciate your input. Please direct related feedback to: poweralert040@tripplite.com

powerpoint icon
PowerAlert Software Suite PowerPoint Presentation
PDF
Install Guide
PDF
User Guide
text-file-icon
Read Me.txt
Zip icon
SNMPWEBCARD
   
exe-icon
PowerAlert Network Management System (PANMS): Vista | XP
  PowerAlert Network Management System: This edition should be installed by advanced users only. PowerAlert Network Management System can monitor and control up to 250 SNMP-enabled devices, including UPS systems with an SNMPWEBCARD*, UPS systems that appear on the network via PowerAlert Local (or previous versions of PowerAlert*) and network-enabled PDUs*. All the functions available through PowerAlert Local will be available for the remote devices and also for the host computer, including monitoring and controlling UPS systems connected to the host computer via local USB and/or serial connections. PowerAlert Network Management System requires the free Java Runtime Environment.

Warning: Only one copy of PowerAlert Network Management System can be used per IP network subnet. Obtain the approval of your network administrator before installation.
Minimum System Requirements: Windows XP, Windows Server 2003 R2 (32-bit) or Windows Vista (Business or Enterprise); Pentium 4 CPU; 256 MB RAM; Java Runtime Environment 1.5.0_11 or above; TCP/IP network connection; available USB or serial port for local UPS system connection to host computer (optional).
   
exe-icon
PowerAlert Local (PAL): Vista | XP
  This edition is best for typical home and small business users. PowerAlert Local allows your computer to communicate with your UPS system through a serial or USB cable connection. You can use it to monitor power conditions, control your UPS system and enable automatic computer shutdown during power failures. PowerAlert Local also allows your UPS system to appear as an SNMP-manageable device on your network, enabling remote monitoring and control via PowerAlert Network Management System software or a third-party Network Management System. If you have two UPS systems connected to your computer to provide redundant

Minimum System Requirements: Windows 2000, Windows XP, Windows Server 2003 or Windows Vista (32-bit); Pentium 4 CPU; 256 MB RAM; Java Runtime Environment 1.5.0_11 or above; available USB or serial port. A TCP/IP network connection is required if you want your UPS system to appear on the local network as an SNMP-manageable device.
   
exe-icon
PowerAlert Network Shutdown Agent (PANSA)
  This edition is best for computers that can’t access your UPS system’s communication port(s) directly, such as multiple computers supported by a single UPS system. It’s also useful for users who cannot install Java because of computer resource limitations or IT department restrictions. PowerAlert Network Shutdown Agent monitors an SNMPenabled device over your network and shuts down your computer when it detects a signal (typically an “on battery” event) from the monitored device. You can monitor several types of Tripp Lite devices, including UPS systems with an SNMPWEBCARD*, UPS systems that appear on the network via PowerAlert Local (or previous versions of PowerAlert*) and network-enabled PDUs*.

Minimum System Requirements:Windows XP, Windows Server 2003 R2 (32-bit) or Windows Vista (Business or Enterprise); Pentium 4 CPU; 256 MB RAM; TCP/IP network connection.


*Software or firmware version 12.04.0019 and above.

If your operating system is not listed, refer to www.tripplite.com/software for the latest updates, which may include additional operating system support. Your operating system may also be supported by a previous version of PowerAlert. PowerAlert downloads are available free of charge at: www.tripplite.com/software/.

 
 

 


 


 
© 2008 Tripp Lite. All Rights Reserved.