Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/6/2022

Overview

Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation. Non-redundant configuration combines the output of two UPS systems to support twice the output current. Built-in Maintenance Bypass Switch enables UPS maintenance and repair with no disruption in power to connected equipment. Two input breakers receive incoming power from the UPS and are connected to heavy-duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined. See owner's manual and Tripp Lite Parallel Tie Cabinet with Bypass Panel download for detailed specifications, dimensional drawings, operational flow charts and technical descriptions. Compatible with two Tripp Lite S3M30K and SU40K UPS systems.

Features

  • Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
  • Non-redundant configuration combines the output of two UPS systems to support twice the output current
  • Built-in Maintenance Bypass Switch enables UPS maintenance and repair with no disruption in power to connected equipment
  • Two input breakers receive incoming power from the UPS and are connected to heavy-duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
  • Compatible with two Tripp Lite S3M30K and SU40K UPS systems

Specifications

OVERVIEW
UPC Code037332167224
Accessory TypeParallel Tie Cabinet
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported208V AC
Voltage Compatibility (VAC)208
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)62.00 x 36.88 x 12.50
Shipping Weight (lbs.)375.00
Unit Dimensions (hwd / in.)61.250 x 36.130 x 11.800
Unit Weight (lbs.)370
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.