• Home
  • Products
  • PDUs
  • All Power Distribution Units (PDUs)
PDU Power Distribution Unit 15A 1U NEMA 5 15R Outlets NEMA 5 15P Plug Single Phase

Single-Phase Basic PDU, 1.8kW 15A 120V, 1U Horizontal Rackmount, 13 NEMA 5-15R outlets, NEMA 5-15P input plug

Model Number: PDU1215


  • Basic single phase 15A 120V PDU
  • 1U horizontal rackmount installation
  • NEMA 5-15P input; 15 ft. / 4.5m line cord
  • 13 NEMA 5-15R outlets (1 front / 12 rear)
  • Reversible housing; 4.5 in. / 11.4 cm depth

Tripp Lite Basic Power Distribution Units / PDU systems offer reliable rackmount power distribution for critical IT equipment in wiring closets, server rooms and equipment racks. Supplies continuous power from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Cabling Business Magazine's Award of Excellence

Key Features

  • 1.8kW 15A 120V single phase Basic Power Distribution Unit / PDU
  • 1U horizontal 19 inch rackmount form factor installs in one rack space
  • NEMA 5-15P 15A 120v input plug with 15 ft. / 4.5m line cord
  • 13 NEMA 5-15R outlets (1 front / 12 rear)
  • Adjustable mounting brackets enable installation in 2 or 4 post racks, plus additional support for wallmount and under-counter mounting
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Optional PDUSIDEBRKT enable 0U vertical installation in compatible racks
  • Back-panel grounding lug

Typical Applications

  • Multi-outlet power distribution unit is the ideal means of powering multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • PDU1215 Rackmount Power Strip
  • Warranty information
  • Instruction manual

OVERVIEW

PDU Type Basic

OUTPUT

Output Capacity Details 1.8kW (120V input), 1.9kW (127V input), 1.5kW (100V input); 15A maximum
Frequency compatibility 50 / 60 Hz
Output nominal voltage 100-127V nominal, single phase
Overload protection 15A
Outlet quantity / type 13 NEMA 5-15R
Outlet Type NEMA 5-15R

INPUT

PDU Input Voltage 100; 120; 127
Maximum Input Amps (A) 15
PDU Plug Type NEMA 5-15P
Input cord length (ft.) 15
Input cord length (m) 4.57
Phase Single-Phase

LEDS ALARMS & SWITCHES

Switches No power switch

PHYSICAL

Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.5 x 44.5 x 11.4
Material of construction Sheet metal
Style Rackmount, Vertical Rackmount, Wallmount/Under-Counter
Form factors supported 1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
PDU Form Factor Horizontal (1U, 2U, etc)
Outlets center to center measurement 30.2mm

SPECIAL FEATURES

TVSS grounding Back panel nut and bolt grounding lug

CERTIFICATIONS

Certifications Tested to UL60950-1 (USA), CSA-C22.2 (Canada)

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PDU1215 5 5 1 1
Great quality This model is very well made. Easy to install with the separate kit, we installed it vertically. June 12, 2012
1-1 of 1
(4 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Post Consumer and Secondary Materals

We are working with a client who lists this as a product we must use int he bid. They require a break down of the percentage of Post Consumer and Secondary Material for each product. Can you provide this information?
2 months ago
Customer avatar
by
Karen
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PDU1215 is RoHS compliant. In most cases a declaration of conformity document is all that's needed.

Here's the link on the doc:
http://www.tripplite.com/shared/literature/Flyer/RoHS-Compliant-Flyer.pdf

If further information is required, please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Product PDU1215: I can't seem to find a unique serial number for each unit. The numbers that look like they could be serial numbers are the same on each of 5 units. I realize these units don't cost a whole lot so maybe it was decided to not create unique serial numbers for them.
Regards,
Steve
User submitted photo
 
Products related to my question
 
 
 
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about SteveW is loaded.
Additional information about SteveW could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thanks for the query. Please note that our "Basic" PDU’s only carry datecode and stock code references, but not the sequential coding scheme as found on our "Monitored" and "Switched" PDU variants.
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Hi,

can I use the PDU1215 on 220V input and output?. I already have these120V but I need them in 220V. I tried it for short time it works. But can I use it for long term on 220V input and output? is there any problem in doing this.
Amin
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about aminbg is loaded.
Additional information about aminbg could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU line of products. Please note that the PDU1215 only operates within a 100V to 127V AC input range. However, we do have a wide range of PDUs that will accept 200V to 250V AC inputs.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is there Surge Suppression built in?

 
Products related to my question
 
 
 
1 year ago
Customer avatar
by
Rich
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PDU1215 does not have built in surge suppression.

This unit is designed to be used in conjunction with a UPS system for additional outlets and you not want to plug a surge suppressor into a UPS system.

If planning to plug this unit into the wall for surge suppression exclusively, lead with the DRS-1215:
http://www.tripplite.com/en/products/model.cfm?
txtSeriesID=826&txtModelID=118

This rack mount surge suppressor has a 15 amp plug and fourteen 15 amp outlets.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1085] Does the PDU1215 provide surge suppression?

The PDU1215 does not have built in surge suppression. [Last Updated: Nov 1, 2013]

Was this answer helpful?

[FAQ-1138] What is the input voltage range for the PDU1215?

The PDU1215 operates within a 100V to 127VAC input range. [Last Updated: Nov 1, 2013]

Was this answer helpful?

Do you own a PDU1215?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.