PDU Power Distribution Unit 30A 208V 240V 0U Vertical C19 C13 Outlets NEMA L6 30P Single Phase

5/5.8kW Single-Phase Basic PDU, 208/240V Outlets (6 C19 and 32 C13), L6-30P, 10ft Cord, 0U Vertical

Model Number: PDUV30HV


  • Basic 0U 63.75 in. vertical rack PDU
  • 208/240V 30A maximum capacity
  • 10 ft. input cable with locking L6-30P plug
  • 38 total output receptacles (6 C19, 32 C13)
  • Toolless button-mount installation
  • Cord retention brackets keep vital equipment plugs connected

Tripp Lite Basic Power Distribution Units / PDU systems offer reliable rackmount power distribution. Supplies equipment with continuous power from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Key Features

  • 208/240V 30A Basic Power Distribution Unit / PDU
  • 30A maximum capacity (Agency derated to 24A continuous)
  • Attached L6-30P input plug with 10 ft. / 3m input cable
  • 0U, 63.75 in. / 162cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 38 total 208V outlets (6 C19, 32 C13) are split equally into two separately breakered 15A loading segments
  • Sleeved circuit breaker assembly prevents accidental shutoff and requires no tools to reset if tripped
  • Switch-free unfiltered electrical pass-through reliably distributes UPS or generator power to critical networking equipment
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks
  • Included nut and bolt mounting brackets support installation in non button-mount compatible racks and other flat surfaces

Typical Applications

  • Ideal for network configurations where a basic non-metered, unswitched PDU is required to distribute UPS or generator power to multiple pieces of networking equipment

Package Includes

  • PDUV30HV 63.75 inch basic PDU with owner's manual
  • Set of 2 plug retention brackets and installation hardware
  • Set of mounting brackets and installation hardware

OVERVIEW

Style Vertical Rackmount, Wallmount, Raceway, Workbench
PDU Type Basic

OUTPUT

Output Capacity Details 5kW (208V), 5.8kW (240V), 4.8kW (200V); 30A maximum (agency de-rated to 24A continuous)
Frequency Compatibility 50 / 60 Hz
Output Receptacles (32) C13; (6) C19
Output Nominal Voltage 200-240V nominal, single phase
Overload Protection 2 15A breakers protect 16 C13 and 3 C19 outlets each
Outlet Type IEC-C13, IEC-C19

INPUT

PDU Input Voltage 200; 208; 240
Maximum Input Amps 30
Maximum Input Amps Details Agency de-rated to 24A
PDU Plug Type NEMA L6-30P
Input Cord Length (ft.) 10
Input Cord Length (m) 3.05
Input Phase Single-Phase

USER INTERFACE, ALERTS & CONTROLS

Switches n/a

PHYSICAL

Shipping Dimensions (hwd / in.) 64.5 x 3.5 x 4.75
Shipping Dimensions (hwd / cm) 163.8 x 8.9 x 12.1
Shipping Weight (lbs.) 13
Shipping Weight (kg) 5.9
Unit Dimensions (hwd / in.) 63.75 x 2.25 x 3.75
Unit Dimensions (hwd / cm) 162 x 5.7 x 9.5
Unit Weight (lbs.) 8
Unit Weight (kg) 3.6
Material of Construction Metal
Form Factors Supported 0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor Vertical (0U)

ENVIRONMENTAL

Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non-condensing
Operating Elevation (ft.) 0-10,000
Operating Elevation (m) 0-3000

CERTIFICATIONS

Certifications Tested to UL60950-1 (USA, Canada), NOM (Mexico)

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Do you own a PDUV30HV?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.