Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Brush strip plate for wall-mount racks
  • Blocks unwanted airflow
  • Improves cooling efficiency
  • Installs in existing cable routing slot
  • 5-year limited warranty

Overview

SmartRack® SRBRUSHWM is a brush strip plate that securely fits into existing cable routing panel on wall-mount racks. The brush strip plate blocks unwanted airflow inside the wall-mount improving cooling efficiency. Mounting hardware included.

Features

  • Brush strip plate securely fits into existing cable routing panel on wall-mount racks
  • Blocks unwanted airflow inside the wall-mount improving cooling efficiency
  • Mounting hardware included

Package Includes

  • 1 Piece of SRBRUSHWM
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173300
Accessory TypeAirflow Management
Accessory ClassCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)2.60 x 0.75 x 11.00
Shipping Weight (lbs.)0.51
Unit Dimensions (hwd / in.)0.600 x 2.340 x 10.630
Unit Weight (lbs.).35
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.