Point of Sale UPS System 500VA 120V USB Port

POS Series 500VA Tower Standby 120V UPS with USB port

Model Number: POS500


  • 500VA low-profile tower 120V standby UPS
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL protection, 99% efficient
  • NEMA 5-15P input and 6 NEMA 5-15R outlets
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment

Tripp Lite's POS500 standby UPS system offers surge suppression and long-lasting battery support, ideal for Kiosks, Point-of-Sale, Network Workstations and standalone PC applications. Special housing with rear-facing outlets fits into limited height and width UPS compartments in kiosks and other equipment housings. Internal UPS circuits maintain AC output during power failures and severe brownout conditions so that connected equipment can be properly shut down without data loss. Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert software available via FREE download from www.tripplite.com. Built-in single line phone suppression protects modem, fax machine or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 5 LEDs indicate line power status, battery power status, battery low/replace, overload and site wiring fault status. 500VA/300W power handling ability supports point-of-sale equipment, kiosks, network workstations, small business phone systems and desktop PC equipment. Compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications. Offers 4.9 minutes battery runtime with a full load of 500VA and 15.8 minutes with a half load of 250VA. Supports user battery replacement via built-in access panel. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Key Features

  • POS500 offer surge suppression and long-lasting battery support for Kiosks, Point-of-Sale, Network Workstations and standalone PC applications
  • Special housing with short 6.54 inch height, thin 3.58 inch width and rear-facing outlets is compatible with UPS compartments in many kiosks and other equipment housings
  • Supports a full load of 500VA/300 watts for 4.9 minutes and a half load of 250VA/150 watts for 15.8 minutes
  • Supplies battery-derived AC output from UPS supported outlets during brownouts, overvoltages and blackout conditions
  • Includes 6 total outlets, 3 with UPS and surge suppression for vital system components and 3 with surge suppression only for accessories not requiring battery support
  • Compatible with Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications
  • USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included
  • PowerAlert auto-shutdown and power management software available via FREE download from www.tripplite.com.
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Built-in single line phone suppression protects modem, fax machine or other peripheral with a standard dialup/DSL phone connection
  • Built-in audible alarm and 5 LEDs indicate line power status, battery power status, battery low/replace, overload and site wiring fault status
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Supports hot swappable, user battery replacement via built-in access panel

Package Includes

  • POS500 UPS, USB cable, User manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 500
Output Watt Capacity (Watts) 300
Nominal Output Voltage(s) Supported 115V; 120V
Frequency Compatibility 50 / 60 Hz
Output Voltage Regulation (Battery Mode) 115V (+/- 5%)
Output Receptacles (6) 5-15R
UPS Output Receptacles (Surge Suppression Only) 3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P
Input Circuit Breakers 10A
UPS Input Cord Length (ft.) 6
UPS Input Cord Length (m) 1.8
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.9 min. (300w)
Half Load Runtime (min.) 15.8 min. (150w)
DC System Voltage (VDC) 12
Battery Recharge Rate (Included Batteries) Less than 10 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

LEDS ALARMS & SWITCHES

LED Indicators 4 LEDs (online, on battery, replace battery, overload)
Site Wiring Fault Indication Rear panel site wiring fault LED
Audible Alarm Audible alarm indicates power-failure
Switches Combination switch controls on/off power status and self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 480
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower
Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 6.5 x 3.6 x 11.2
UPS Power Module Dimensions (hwd, cm) 16.6 x 9.1 x 28.4
UPS Power Module Weight (lbs.) 8.1
UPS Power Module Weight (kg) 3.7
UPS Shipping Dimensions (hwd / in.) 9.4 x 7.1 x 14.2
UPS Shipping Dimensions (hwd / cm) 24 x 18 x 36
Shipping Weight (lbs.) 10.5
Shipping Weight (kg) 4.8
UPS Housing Material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 10.3
Battery Mode BTU / Hr. (Full Load) 194.3
AC Mode Efficiency Rating (100% Load) 99%

COMMUNICATIONS

Communications Interface USB (HID enabled)
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer Time 4 milliseconds from AC to battery mode; 4 milliseconds from battery to AC mode
Low Voltage Transfer to Battery Power (Setpoint) 93
High Voltage Transfer to Battery Power (Setpoint) 139

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ENERGY STAR Qualified

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the POS500 unit's ECCN# is 10.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 2-year limited warranty. Get more information

Insurance Coverage

This product includes a $150,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for POS500

PowerAlert

Free Power Management Software for your POS500

learn more

Runtime at Full Load

4.9 min. (300w)

Runtime at Half Load

15.8 min. (150w)

see complete runtime chart

Do you own a POS500?

Get all your support resources in one place.

go to model support
RBC51 replacement UPS battery Does your UPS need a new battery?

Get it here! Your POS500 requires 1 RBC51 battery.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.