Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charge your mobile device anywhere, anytime without plugging into an AC power outlet. Ideal for cellphones, smartphones, tablets, e-readers, MP3 players and Bluetooth speakers, headsets and headphones.

  • Fits comfortably in your pocket, purse, backpack or laptop bag
  • Provides up to 5V, 1A for charging mobile devices
  • LEDs indicate remaining battery capacity
  • Charges devices at maximum output up to 5.2 hr.
  • Includes USB Micro-B charging cable
  • 1-year limited warranty

Overview

No more frantic searching for an AC power outlet when your cellphone, tablet, or other mobile device's battery power is getting low. The UPB-05K2-1U Portable 5200mAh Mobile Power Bank is the perfect power solution when you're on the road, or stuck somewhere without convenient electricity. It fits comfortably in your pocket, purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-05K2-1U's USB-A port using the included USB Micro-B cable or another cable suitable for your device. Press the button to illuminate the LEDs that indicate the Mobile Power Bank's battery capacity at a glance. Press the button and hold for 3-4 seconds to use the device as an LED flashlight.

The portable UPB-05K2-1U provides up to 5V, 1A of power, and its 5200mAh capacity charges devices at maximum power up to 5.2 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer's USB-A port using the included cable. Press the button, and the four LEDs will blink or light solid in various combinations to indicate the battery level.

Features

Travel-Sized for Convenient Charging Anywhere
  • Fits comfortably in your pocket, purse, backpack, or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 5.2 hr.
  • Provides up to 5V, 1A of power at 5200mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LEDs indicate how much battery capacity is left
  • Device also functions as a convenient LED flashlight

Package Includes

  • UPB-05K2-1U Portable 5200mAh Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189370
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityPhone; Tablet; Amazon Kindle
Country/RegionGlobal
INPUT
Nominal Input Voltage(s) Supported5V DC
Input Plug TypeUSB-C (FEMALE)
Input Plug Type DetailsUSB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)5
Continuous Output Capacity (Watts)5
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)No
Capacity (Ah)5.2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
CHARGING
Number of Charging Ports1
Total Charging Amps1A
Total Charging Watts5
Charging MethodUSB
Charging Method Detail5,200 mAh
Charging Port TypeUSB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
Charging Ports / Amps(1) 1A
Magnetic ChargingNo
Wireless ChargingNo
Compatible DevicesSmartphone; Tablet
PHYSICAL
ColorBlack
Total Number of Ports2
Shipping Dimensions (hwd / in.)1.90 x 5.20 x 6.00
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)0.870 x 1.770 x 3.780
Unit Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C )
Storage Temperature Range5° to 140°F (-15° to 60°C)
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Number of USB Hub Ports0
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W U280-W01-QC3-1 U280-W01-QC3-1 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.