Part Number: SRCOOLNET
This Model has been retired and replaced by SRCOOLNETLX. An Owner's Manual and other information for the SRCOOLNET is available on the model support page
Overview
Features
- Turns the SRCOOL12K and SRXCOOL12K Portable Air Conditioning Units into managed devices on the network using SNMP network management platform or a web browser
- Included ENVIROSENSE module provides remote monitoring of temperature and humidity
- Included PowerAlert Software provides a single interface for both the SRCOOL12K/SRXCOOL12K and the ENVIROSENSE module
Specifications
OVERVIEW
UPC Code | 037332180117 |
Accessory Type | Remote Management; SNMP Card Module |
Accessory Class | Cooling Accessories |
INPUT
Nominal Input Voltage Description | 100-240 VAC ; 50/60Hz |
Plug Type | NEMA 5-15P Adapter |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 1 Link LED to confirm connection and indicate speed & 1 Status LED to indicate when the card is initialized |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 3.50 x 7.20 x 6.30 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 1.250 x 3.000 x 5.800 |
Unit Weight (lbs.) | .71 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Case Studies
Useful Web Pages
Product Videos
- SRCOOL12K & SRCOOLNET Air Conditioner with Remote Cooling Control Demo
https://tripplite.eaton.com/video/srcool12k-srcoolnet-air-conditioner-with-remote-cooling-control-demo/64789
Product Images