Power Inverter for Car 375W 1 Universal Outlet

PowerVerter® 375W Ultra-Compact Inverter with 1 AC Outlet

Model Number: PVINT375


  • 12V DC input; 230V AC output; 1 universal global outlet
  • 375 watts continuous output
  • Convenient cigarette lighter plug

Power electrical appliances in your car with Tripp Lite's PVINT375 DC-to-AC power inverter. Converts 12 volt DC power from your automotive cigarette lighter jack to modified sine wave AC power compatible with 220-240 volt/50Hz equipment. 375 watt continuous/600 watt instantaneous peak surge power handling capability powers laptop computers, battery chargers, TV/VCRs, gaming systems and small power tools. Universal outlet accepts French, German and UK style connectors, plus a variety of international plug sets. Rugged, all-metal case design withstands abuse in a compact format weighing approximately 1 kg. Built-in low-battery alarm and auto-shutoff prevents deep battery discharge. Includes lighted power switch, user replaceable fuse, built-in cooling fan and 1 meter DC input cable.

Key Features

  • Converts 12 volt DC to modified sine wave AC power compatible with 220-240 volt/50Hz equipment
  • 1 meter input DC cable connects to any 12 volt automotive cigarette lighter jack
  • 375 watt continuous/600 watt instantaneous peak surge power handling capability supports a variety of electronic loads
  • Universal outlet accepts French, German and UK style AC input connectors, plus a variety of other international plug sets
  • Rugged all-metal case
  • Ultra compact, high-frequency inverter design weighs approximately 1 kg
  • Low input voltage alarm alerts users to low vehicle battery conditions starting at 10.5V
  • Automatic low voltage shutoff prevents deep battery discharge starting at 10V
  • Lighted power switch offers visual notification of power status
  • Overload protection via user-replaceable automotive fusing
  • Built-in cooling fan prevents overheating, during extended usage periods
  • Attractive full color retail packaging

Typical Applications

  • Ideal means of powering AC appliances (laptop computers, electronic notepads, battery chargers, cell phones, small power tools, lamps, low power kitchen appliances, TV/VCR/Stereo systems and more) from any 12 volt DC automotive source

Package Includes

  • PVINT375 DC-to-AC inverter system
  • User manual
  • Warranty information

OVERVIEW

Style Compact

OUTPUT

Output (Watts) 375
Continuous Output Capacity (Watts) 375
Peak Output Capacity (Watts) 600
Output Nominal Voltage 230V
Output Voltage Regulation Maintains PWM sine wave output voltage of 230V AC (+/- 10 %)
Output Frequency Regulation 50 Hz (+/- 5 %)
Overload Protection Via 40A automotive input fuse
Outlet Quantity / Type 1 Universal (IEC-320)
Number of Outlets 1

INPUT

Maximum Input Amps / Watts Full continuous load - 25A at 12VDC, No load - 0.24A at 12VDC
Input Connection Type 12VDC cigarette lighter input plug connection
Input Cord Length Details 1 meter hardwire input cable, 2 mm, 2 wire
Voltage Compatibility (VDC) 12

BATTERY

DC System Voltage (VDC) 12

LEDS ALARMS & SWITCHES

Audible Alarm Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Switches Lighted on/off power switch

PHYSICAL

Shipping Dimensions (hwd / in.) 10.75 x 8.5 x 2.5
Shipping Dimensions (hwd / cm) 27.31 x 21.59 x 6.35
Shipping Weight (lbs.) 2.4
Shipping Weight (kg) 1.1
Unit Dimensions (hwd / in.) 2 x 4.25 x 7.75
Unit Dimensions (hwd / cm) 5.08 x 10.8 x 19.69
Unit Weight (lbs.) 2
Unit Weight (kg) .91
Cooling Method Fan
Material of Construction Aluminum / sheet metal

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

SPECIAL FEATURES

Remote Control Capability No

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PVINT375 4.3 5 3 3
Works well Works well however I wish it had more than one outlet. The fan also makes a lot of noise. October 14, 2014
Tripp Lite PVINT375 works very well to run the Small TV and DVD player in the my camper. Tripp Lite PVINT375 works very well to run the Small TV and DVD player in the my camper. The inverter is relatively quite and is user friendly and easy to install. September 5, 2013
Very cute and functional device. Perfectly powered laptop and 2-3 additional devices. February 14, 2013
1-3 of 3
(4 Questions : 4 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Does it include an internal battery also?

1 year, 10 months ago
Customer avatar
by
Aadi
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The PVINT375 does not come with a battery because it does not require a battery to operate. The inverter plugs into a cigarette lighter and provides 230ac to the connected equipment.
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What is the output waveform?

Is it pure sine wave or modified sine wave?
and how much its' harmonic distortion?
 
Products related to my question
 
 
 
10 months ago
Customer avatar
by
ArdWar
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PVINT375 maintains PWM sine wave output voltage of 230V AC (+/- 10 %).

For additional information please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I need an inverter that is as quiet and compact as possible. I have used the PV375 and they were quiet, but not quite enough.
9 months ago
Customer avatar
by
AJ
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PV375 and the PVINT375 have a internal fan that can have up to a max. rating of 50 dB.

Depending on the application, the product can be installed in an enclosure to muffle the sound.

For additional information please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Can i charge without starting my car and also ensuring car battery doesn't discharge fully. i should be able to start my car...

2 Wheeler manufacturer has provided following specifications
Battery Type - SLA 48 V / 20 AH and charge time 6 to 8 hours.
 
Products related to my question
 
 
 
1 month, 1 week ago
Customer avatar
by
Mahesh
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PVINT375 will support 375 watts continuous at 12V DC input; 230V AC output.

Based on the specs provided, this will not work for the application.

We might however have additional products in our offering that will work.

For further information please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
3 weeks, 2 days ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-778] What is the main difference between the PV and APS series inverters?

APS series inverters include a built-in battery charger.[Last Updated: Mar 23, 2009]

Was this answer helpful?

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PVINT375

Do you own a PVINT375?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.