Power Inverter for Car 375W 2 Outlets

PowerVerter® 375W Ultra-Compact Inverter with 2 Outlets

Model Number: PV375


  • 12V DC input; 120V AC output; 2 outlets
  • 375 watts continuous output
  • 600 watts peak output (instantaneous)
  • Convenient cigarette lighter plug

Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 375 watts of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.

Key Features

  • Allows users to run AC devices from any 12V cigarette lighter socket
  • Converts 12V DC battery power to 120V AC power
  • 375 watts continuous output power; 600 watts peak output power (instantaneous)
  • 2 outlets
  • 3-ft. cord with cigarette lighter plug
  • Ultra compact, lightweight design with all-metal housing
  • Low battery alarm with auto-shutoff preserves vehicle battery
  • Overload alarm with auto-shutoff prevents wattage overload
  • Replaceable 40amp fuse protects inverter from overload
  • Lighted power switch

Typical Applications

  • Ideal for laptop computers, portable electronics, battery chargers for cell phones, notepads, game systems, personal printers and battery rechargers for small battery-operated power tools, portable TV-VCR-stereo systems, camcorders, lighting and other low-power applications under 375 watts.

Package Includes

  • PV375 Inverter
  • Warranty information
  • Instruction manual

OUTPUT

Frequency Compatibility 60 Hz
Output Receptacles (2) 5-15R
Output (Watts) 375
Continuous Output Capacity (Watts) 375
Peak Output Capacity (Watts) 600
Output Nominal Voltage 120V
Output Voltage Regulation Maintains PWM sine wave output voltage of 115 V AC (+/- 8 V AC)
Output Frequency Regulation 60 Hz (+/- 3 Hz)
Overload Protection 40A automotive input fuse
Outlet Quantity / Type 2 NEMA 5-15R
Number of Outlets 2

INPUT

Maximum Input Amps / Watts Full continuous load - 40A at 12V DC, No load - 0.65A at 12V DC
Input Connection Type 12V DC cigarette lighter input plug connection
Input Cord Length Details 3 ft. hardwire input cable, 16 gauge, 2 wire
Voltage Compatibility (VDC) 12

BATTERY

DC System Voltage (VDC) 12

LEDS ALARMS & SWITCHES

Audible Alarm Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
Switches Lighted on/off power switch

PHYSICAL

Shipping Dimensions (hwd / in.) 2.5 x 11.75 x 7.5
Shipping Dimensions (hwd / cm) 6.35 x 29.85 x 19.05
Shipping Weight (lbs.) 2.5
Shipping Weight (kg) 1.1
Unit Dimensions (hwd / in.) 2 x 4.25 x 7
Unit Dimensions (hwd / cm) 5.08 x 10.8 x 17.78
Unit Weight (lbs.) 2.3
Unit Weight (kg) 1
Cooling Method Fan
Material of Construction Aluminum / sheet metal

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

SPECIAL FEATURES

Remote Control Capability No

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PV375 4.5 5 51 51
A Must Have This inverter is simply awesome. I've owned it for years, always keeping it in my car for an emergency or a buddy who needs to charge their phone or laptop during a road trip. I've owned more cars than I have 12V inverters. The case is rugged, the cord is decently long, and it powers virtually any small electronic device you can think of. (Up to 375watts of course). I've even taken this out to the mountains, plugged in my big guitar amp and played to the forest with it. The only con for this product is the fan noise. Under virtually any load the fan sounds like its going to take off. I don't mind, just let's me know its working. October 29, 2014
works great, use it when traveling Does all I expected when traveling. I use it to charge phones, run PC's, and run video gaming system with lcd monitor. October 29, 2014
Great Inverter I like this inverter. It is relatively quiet and has been used and abused without fail. October 29, 2014
Quality It does everything it says. I used it to power a breathing machine while we are in the car.Most can't handle the amps. My triplite has no trouble. Until someone stole it from my car.Only had it two weeks. October 16, 2014
2 3 next>>
(10 Questions : 17 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Efficiency

Do you have any efficiency vs load curves?
Does efficiency vary with input voltage?
Thanks
 
Products related to my question
 
 
 
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about teubner is loaded.
Additional information about teubner could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If you look at Watts in vs Watts out at full load, 375/480, you get about 78% efficiency, which is very good for the modest price these cost.
1 year, 2 months ago
Customer avatar
by
Gordo
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. We don’t have a curve that is readily available, but the most efficient portion of the load curve, is closer to full load. This is due to losses in the electronics and conversion process that are better and more fully absorbed by a full load.

Efficiency is best at the rated voltage, and drops some as the voltage declines, but not appreciably because of the push/boost circuit used to arrive at the 120volt output.
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
2 answers

Pure Sine Wave?

Is this, or any of your inverters pure sine wave inverters?
 
Products related to my question
 
 
 
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about arhogs is loaded.
Additional information about arhogs could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
This one is not
2 months, 2 weeks ago
Customer avatar
by
davengen
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The PV375 does not output a pure sine wave. Tripp Lite does manufacture inverter/chargers that output a pure sine wave, but they are not compact like the PV375.
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
2 answers

Mounting bracket for a boat?

Hi -

Do you have a suggestion for a mounting bracket for this unit? We use ours on our boat and would like to secure it better since we sail.

Thanks.
2 years ago
Customer avatar
by
Chris
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
Use velcro, cut to size of unit base, won't go anywhere.
2 years ago
Customer avatar
by
Geno
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0

Answer: 
Thank you for your inquiry. Unfortunately we don't offer any suggestions on mounting this device. Also, it is suggested that you use caution when using this, or any electrical device, in an environment where there is water or moisture. This product is not designed to be used in these types of environments.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
2 years ago
Customer avatar
by
Dave
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The acceptable input range for voltage is 12 - 14 vDC. If it is much lower than 12vDC, the unit will alarm and shut-off, as to warn that the automotive battery is getting close to its lower limit to allow starting of the engine.
1 year, 8 months ago
Customer avatar
by
easy-e
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0

Answer: 
Thank you for your inquiry. The acceptable input range is 10 to 15vdc.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 year, 5 months ago
Customer avatar
by
vsheetz
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The fan runs all the time.
2 months, 2 weeks ago
Customer avatar
by
RickB54
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The fan in the PV375 will run constantly in operation mode.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
2 next>>
2 next>>

[FAQ-778] What is the main difference between the PV and APS series inverters?

APS series inverters include a built-in battery charger.[Last Updated: Mar 23, 2009]
Was this answer helpful?

[FAQ-1171] What type of sine wave does the PV375 provide?

The PV375 is a PWM/modified sine wave inverter. 
[Last Updated: Nov 1, 2013]
Was this answer helpful?

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PV375

Do you own a PV375?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.