Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 12V DC input; 120V AC output; 4 outlets
  • 1000 watts continuous output
  • 2000 watts peak output (instantaneous)
  • Powers an entire mobile office

  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1000 watts of 120V AC power to 4 AC outlets from any 12V battery. Includes a set of DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 175a should be positioned no more than 18" from the PV1000HF's battery in the positive line.

Features

  • Allows users to run AC appliances from any properly-sized 12V battery or automotive DC system
  • Converts 12V DC battery power to 120V AC power
  • 1000 watts continuous output power; 2000 watts peak output power (instantaneous)
  • 4 outlets
  • Compact, lightweight design with all-metal housing
  • Remote control jack provides optional remote monitoring and control when used with optional remote module (APSRM4, sold separately)
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • High-efficiency operation conserves batteries to prolong run time
  • Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
  • Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
  • Operating mode switch controls inverter operation
  • Battery Charge Conservation Dial conserves battery power by setting the load-level at which the inverter automatically shuts off
  • Cooling fan regulates internal temperature and prolongs service life
  • Mounting flanges provide safe, fixed installation
  • Grounding lug connects to vehicle ground
  • Grooved cooling surface provides additional surface area for more efficient cooling

Package Includes

  • PV1000HF Inverter
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332097187
INPUT
Maximum Input Amps / WattsFull continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps
Recommended Electrical ServiceRequires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended.
Input Connection TypeSet of 2 DC bolt-down wiring terminals
Input Cord Length DetailsUser supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max).
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
Continuous Output Capacity (Watts)1000
Peak Output Capacity (Watts)2000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC)
Output Frequency Regulation  60 Hz (+/- 5% Hz)
Overload ProtectionAutomatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of 6 LEDs offer continuous status information on battery and connected load conditions
Switches3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with  APSRM4  Remote Control Module (sold separately)
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodFan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)4.40 x 7.80 x 18.40
Shipping Weight (lbs.)7.10
Unit Dimensions (hwd / in.)4.250 x 6.000 x 13.000
Unit Weight (lbs.)6
ENVIRONMENTAL
Relative Humidity0%-95% Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

FC-series inverters are able to support an overpower situation for an hour, so they are better suited for industrial or heavy-duty devices. HF-series inverters are not capable of supporting overpower situations for more than 500 milliseconds.
Was this information helpful? Yes No
Need more help? Contact Technical Support
<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections 98-121 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
Remote Control Module for PowerVerter Inverters and Inverter/Chargers APSRM4 APSRM4 Remote Control Module for PowerVerter Inverters and Inverter/Chargers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.