Power Inverter for Trucks 1800W 4 Outlets

PowerVerter® 1800W Compact Inverter with 4 Outlets

Model Number: PV1800HF


  • 12V DC input; 120V AC output; 4 outlets
  • 1800 watts continuous output
  • 3600 watts peak output (instantaneous)
  • Powers an entire mobile office

Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1800 watts of 120V AC power to 4 AC outlets from any 12V battery or automotive DC source. Includes a set of nut-and-bolt style DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV1800HF's battery in the positive line.

Key Features

  • Allows users to run AC appliances from a properly sized 12V battery or automotive DC system
  • Converts 12V DC battery power to 120V AC power
  • 1800 watts continuous output power; 3600 watts peak output power (instantaneous)
  • 4 outlets
  • Compact, lightweight design with grooved surface for efficient cooling, all-metal housing
  • Diagnostic LEDs indicates low battery voltage level and load level
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • High-efficiency operation conserves batteries to prolong run time
  • Cooling fan regulates internal temperature and prolongs unit service life

Typical Applications

  • Ideal for powering microwave ovens, dishwashers, coffee makers, refrigerators, electric grills, clothes irons, televisions, video game systems, stereos, small window air conditioners, sump pumps, flood lights and small- to medium-sized power tools like drills, disc sanders and chain saws

NOTE: Your load should not exceed your inverter's maximum continuous output power of 1800 watts. To determine your total load, add the wattage ratings of all equipment you will connect to your inverter. Wattage ratings are usually listed in equipment manuals or on nameplates. If your equipment is rated in amps, multiply that number times AC utility voltage to estimate watts. (Example: a drill requires 2.5 amps. 2.5 amps × 120 volts = 300 watts.)

Package Includes

  • PV1800HF Inverter
  • Warranty information
  • Instruction manual

OUTPUT

Frequency Compatibility 60 Hz
Output Receptacles (4) 5-15R
Output (Watts) 1800
Continuous Output Capacity (Watts) 1800
Peak Output Capacity (Watts) 3600
Output Nominal Voltage 120V
Output Voltage Regulation Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation 60 Hz (+/- 3 Hz)
Overload Protection Automatic overload protection shuts down inverter system in the event of overloads.
Outlet Quantity / Type 4 NEMA 5-15R outlets
Number of Outlets 4

INPUT

Recommended Electrical Service Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended.
Maximum Input Amps / Watts Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown
Input Connection Type Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
Voltage Compatibility (VDC) 12

BATTERY

DC System Voltage (VDC) 12

LEDS ALARMS & SWITCHES

Audible Alarm Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less.

PHYSICAL

Shipping Dimensions (hwd / in.) 5.25 x 7.75 x 17.25
Shipping Dimensions (hwd / cm) 13.34 x 19.69 x 43.82
Shipping Weight (lbs.) 8
Shipping Weight (kg) 3.6
Unit Dimensions (hwd / in.) 4 x 6 x 15
Unit Dimensions (hwd / cm) 10.16 x 15.24 x 38.1
Unit Weight (lbs.) 7.25
Unit Weight (kg) 3.3
Cooling Method Fan
Material of Construction Aluminum/sheet metal
Form Factors Supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

SPECIAL FEATURES

Remote Control Capability Yes
TVSS Grounding Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PV1800HF 4.7 5 7 7
Good Product We've used this product for several years. Always been a good product. What I would call a workhorse, nothing fancy, no display, just works. October 29, 2014
Works Great Bought this unit 2 years ago for a six week road trip to Alaska. Used it to power a small freezer for ice, frozen meats and food, and to preserve the fish we caught in Ak. Made coffee in drip coffee maker every day and powered microwave and lights in camper. Kept laptop charged plus camera batteries, etc.. Worked great no issues. Now I use it as a mobile power supply in my pickup and as an AC back up if needed. Should have bought one years ago. September 8, 2013
Tripp is the best of the best This inverter is built as if I built it myself. DOD 2000 certified customer. I will be using this unit to power my home now that I'm retired. September 6, 2013
GET THIS TODAY! Very reliable, sturdy structured device, it wont let you down, and the longevity is unreal, great buy for the money! May 17, 2012
2 next>>
(8 Questions : 7 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

What is the idle power usage?

Unit turned on with nothing plugged in.
 
Products related to my question
 
 
 
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Mekkem is loaded.
Additional information about Mekkem could not be loaded.
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
In order to better assist you with your product inquiry, contact Tripp Lite Technical Support.
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

for small bumper pull camper

Am I able to wire this to a marine battery, wire it to a sub panel for the shore panel, and then run power through existing outlets in the camper. If so , how? Thanks, matt
2 years ago
Customer avatar
by
matt
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Please contact Tripp Lite Technical Support for further assistance with your inquiry.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Will this unit power a ceiling fan ?

1 year, 7 months ago
Customer avatar
by
richard84741
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PV1800HF will support a maximum loads of 1800 watts. If the total load of the ceiling fan, including the start up inrush current, does not exceed 1800 watts, the PV1800HF will support it.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

We are purchasing a 28 passenger bus.

Would this unit be good for a 28 passenger bus?
1 year, 7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If the total load does not exceed 1800 watts and there are no inductive load devices connected, the PV1800HF can be used in the application.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
a
1 year, 1 month ago
Customer avatar
by
John
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PV1800HF allows for AC appliances to be run from a properly sized 12V battery or automotive DC system.

The interverter will support 1800 watts continuous output power and 3600 watts instantaneous peak output power so before committing make sure the furnace isn'r drawing more than the 3600 watts at inrush.

In regards to wire gauge here's the link to the inverter owner's manual:
http://www.tripplite.com/shared/techdoc/Owners-Manual/932283.pdf

Page 2 in the upper right hand corner provide gauge info.

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

[FAQ-777] What is the difference between the HF series and FC series inverters?

Because they are able to support an overpower situation for an hour, FC series inverters are better suited for industrial or heavy-duty devices. HF series inverters are not capable of supporting overpower situations for more than 500 milliseconds.[Last Updated: Mar 23, 2009]
Was this answer helpful?

[FAQ-778] What is the main difference between the PV and APS series inverters?

APS series inverters include a built-in battery charger.[Last Updated: Mar 23, 2009]
Was this answer helpful?

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PV1800HF

Do you own a PV1800HF?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.