Power Strip 12 Outlets 15 ft Cord 1U Rack Mount

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15-ft. Cord

Model Number: RS-1215


  • Designed for standard 19-inch racks (1U high)
  • 12 outlets (6 front / 6 rear)
  • 15-amp circuit breaker
  • 15 ft. cord
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's RS-1215 Power Strip offers 15 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215 ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-15R outlets (6 front/6 rear), 15 ft AC power cord and lighted switch with cover prevents risk of accidental turn-off.

PLUG/OUTLETS: Input: NEMA 5-15P
Output: 12 NEMA5-15R (6 front & 6 rear)

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Key Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 NEMA5-15R output receptacles (6 front/6 rear)
  • 15 foot AC cord NEMA5-15P plug connection
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn off
  • 15 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Typical Applications

  • Offers multiple outlet power distribution for multiple loads in 19 inch rackmount, wallmount and under-counter applications, such as internetworking, PC systems, telecommunications, audio/video, security, sound reinforcement and more. Ideal for distribution of UPS, generator or commercially derived AC power to protected equipment.

Package Includes

  • RS-1215
  • Mounting hardware
  • Instruction manual

OVERVIEW

Style Rack-Mount

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (12) 5-15R
Circuit Breaker (amps) 15
Outlet Orientation 6 front facing / 6 rear facing

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type NEMA 5-15P
Input Cord Length (ft.) 15
Input Cord Length (m) 4.572
Voltage Compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Red illuminated 2 positon switch controls power to all outlets
Locking Switch Cover Transparent locking switch cover prevents accidental shutoff

PHYSICAL

Unit Dimensions (hwd / in.) 1.75 x 17.5 x 4.5
Unit Dimensions (hwd / cm) 4.445 x 44.45 x 11.4
Unit Weight (lbs.) 4.6
Unit Weight (kg) 2.09
Material of Construction Sheet metal
Receptacle Color Black
Color (AC Line Cord) Black
Form Factors Supported 1U rackmount, wall-mount and undercounter installation supported
Outlets Measurement (Center to Center) Distance between Front outlets = 83.35mm; Distance between Rear outlets = 114.3mm

SPECIAL FEATURES

TVSS Grounding Back panel nut and bolt grounding lug

CERTIFICATIONS

UL1363 (Power Tap) UL1363 (UR status)
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite1U Rackmount Power Strip with 12 Outlets and 15-ft. Cord
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

Fine Rack-mounted power strip

By 

from Undisclosed

Comments about Tripp Lite 1U Rackmount Power Strip with 12 Outlets and 15-ft. Cord:

The RS-1215 does exactly what you would expect in a 1U power strip. The layout of the plugs, with 6 plugs each on the front and the back is perfect, making it easy to keep the cables on the rack in an orderly manner. The 15' cord also helps in adding flexibility, where primary power is not nearby.

Comment on this review

Do you own a RS-1215?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.