Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$101.98 Avg. Price
  • Designed for standard 19-inch racks (1U high)
  • 12 outlets (6 front / 6 rear)
  • 15-ft. (4.57 m) cord
  • 20-amp circuit breaker

Overview

The RS-1215-20 Power Strip offers 20A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rack-mount, wall-mount and under-counter installation. Uses only 1U when installed in any 19-inch rack, meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20 ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA 5-20R outlets (six front/six rear), 15-foot (4.6-meter) cord and lighted switch with cover prevents risk of accidental turn-off.

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 NEMA5-20R output receptacles (6 front/6 rear)
  • 15-ft. (4.57 m) AC cord NEMA5-20P plug connection
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn off
  • 20 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • RS-1215-20
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332099372
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15/20R
Circuit Breaker (amps)20
Transformer Accommodation(3) Yes
Outlet Orientation6 front facing / 6 rear facing
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
PHYSICAL
ColorBlack
Material of ConstructionMetal
Power Cord ColorBlack
Form Factors Supported1U rackmount, wall-mount and undercounter installation supported
Housing ColorBlack
Included Mounting AccessoriesRackmount flanges
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.20 x 2.60 x 20.30
Shipping Weight (lbs.)6.11
Unit Dimensions (hwd / in.)1.750 x 19.000 x 4.000
Unit Weight (lbs.)4.6
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
GroundingBack panel nut and bolt grounding lug
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.