Power Strip 12 Outlets 15 ft Cord Vertical

12-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 36 in.

Model Number: PS3612


  • 12 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15-ft. cord
  • 36" length
(14 Reviews)
Read all 14 reviews  |  Write a Review

Tripp Lite's PS3612 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 36 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 12 NEMA 5-15R output receptacles with 2.638 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 12 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 36 in. corded, mountable power strip

Key Features

  • Sturdy all-metal 36 inch corded strip format with 2.638 inch center-to-center outlet spacing
  • Includes 12 NEMA 5-15R output receptacles
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Typical Applications

  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications

Package Includes

  • PS3612
  • Mounting hardware
  • Instruction manual

OVERVIEW

Style Bench/Cabinet Mount

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (12) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Outlet Spacing 2.638 in.

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type Nema 5-15P
Input Plug Features Black
Input Cord Length (ft.) 15
Input Cord Length (m) 4.572
Input Cord Gauge Type 14/3 SJT
Voltage Compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Lighted 2 position switch controls power to all outlets
Locking Switch Cover Transparent on/off switch cover prevents accidental turn-off

PHYSICAL

Unit Dimensions (hwd / in.) 36 x 1.5 x 1.5
Unit Dimensions (hwd / cm) 91.5 x 3.8 x 3.8
Unit Weight (lbs.) 3.8
Unit Weight (kg) 1.7252
Material of Construction Aluminum
Included Mounting Accessories Includes mounting clips
Receptacle Color Black
Color (AC Line Cord) Black
Form Factors Supported Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Outlets Measurement (Center to Center) 67mm

CERTIFICATIONS

UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.
 
4.4

(based on 14 reviews)

Ratings Distribution

  • 5 Stars

     

    (8)

  • 4 Stars

     

    (5)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

92%

of respondents would recommend this to a friend.

Reviewed by 14 customers

Sort by

Displaying reviews 1-10

Back to top

Previous | Next »

 
4.0

Long Cord Power Strip

By 

from Bedford, NH

Pros

  • length of power cord
  • number of outlets

Cons

  • SIZE

Best Uses

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    We bought this for our office and it was less expensive to get a power strip than hire an electrician for new outlets. We have had this for a few years and haven't had any problems. I would recommend this product.

    • Was this a gift?:
    • No

    Comment on this review

     
    4.0

    Overall a good product

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    I purchased 25 of these strips to help with the cabling of a number of racks in my datacenter. Construction of the units was sturdy and the power cords were more than long enough to reach sockets without problem. The covers over the on/off switches on the unit can be a bit difficult to open but this is not necessarily a bad thing.

    Of the 25 units, one of them failed within a few weeks as it began smoking while in use. It was replaced immediately without question by support.

    More options to connect this to a rack might be welcome but overall it is a good product.

    Comment on this review

     
    5.0

    Power Strip

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    Very Well built. We have had it for years and it still works great. It was just what we needed without getting an electrician to move the outlet.

    Comment on this review

     
    5.0

    Quality Product.

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    The 15 ft long cord is heavy duty, and the overall quality of construction of the unit is great. I have it mounted to my workbench and it is a solid performer for plugging and unplugging my many power tools. Highly recommend.

    Comment on this review

     
    1.0

    Battery gave out in less than a year. Never held power longer than 60-90 minutes. Bought APC and it's well worth the money.

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    I live in Panama where there are frequent power outages. I bought two Tripp-lites with 120-minute run time during power outages and it'd lose it's power within 60 minutes or less, running two laptop computers (with batteries to boot!).. Bought four Tripp-Lites (two had shorter durations) and have only one left (others were disposed of, because they failed within a short time) and it's keeping our TV running during the outages, so it's OK. During the power outage, they tend to start squealing at the end of their charge which is highly irritating and I had to shut them down completely (before their charge life completely ended). I just purchased another brand and it's worked quite well, has more informative display and has a shut-off switch for the alarm so it can be quiet at night while we're sleeping, not having to be rudely awakened during a power outage in the middle of the night.

    Comment on this review

     
    5.0

    Just what I needed.

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    This 12-outlet power strip has a large gauge, 15-ft power cord with a built-in circuit breaker. I mounted the power product above floor level to eliminate power cords for various devices getting tangled around my feet.

    Comment on this review

     
    5.0

    Excellent Product

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    This is a very well made product. The covered switch keeps the unit from being inadvertently turned off by something bumping it.

    It has a nice long cord on it.

    I have 3 of them.

    Comment on this review

     
    4.0

    Charging

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    I use this strip for various battery chargers.
    Just leave them plugged and flip the switch when charging function is needed.
    Wis each receptacle had individule on/off switch.

    Comment on this review

     
    5.0

    Solid product

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    Construction is solid; yet it's relatively lightweight. It's well constructed. Main switch comes with a protective cover so it's not accidentally triggered. Reset button on the top of the rail next to the power cable.
    Use it in a workbench.

    Comment on this review

     
    5.0

    High Quality Power Strip

    By 

    from Undisclosed

    Comments about Tripp Lite 12-Outlet Vertical Power Strip 120V 15A 15-ft. Cord 5-15P 36 in.:

    It is a 12-outlet power strip with heavy duty 15-ft power cord. It is made with high quality materials. Each outlet is spaced enough that you can use for AC adapter or any device. You just cannot find similar product anywhere else.

    Comment on this review

    Displaying reviews 1-10

    Back to top

    Previous | Next »

    Product Warranty

    This product has a Lifetime limited warranty. Get more information

    Software & Downloads

    More Support Resources for PS3612

    Do you own a PS3612?

    Get all your support resources in one place.

    go to model support

    Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

    How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.